Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Magelis STO & STU
HMISTO532 Product picture Schneider Electric

HMISTO532

HMISTO532 Product picture Schneider Electric
HMISTO532

touch panel screen 3''4 Monochrome Ethernet W/P/R

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Magelis STO & STU
    product or component type
    Touch panel screen
    software designation
    Vijeo Designer
    operating system
    Magelis
    processor name
    CPU RISC
    Complementary
    display size
    3.4 inch
    display type
    Backlit monochrome STN LCD
    background colour
    White, pink and red
    display resolution
    200 x 80 pixels
    touch panel
    Analogue
    backlight lifespan
    10000 hours with red
    50000 hours with pink
    50000 hours with white
    brightness
    8 levels
    contrast
    16 levels via touch panel
    character font
    Korean
    ASCII
    Japanese (ANK, Kanji)
    Chinese (simplified Chinese)
    Taiwanese (traditional Chinese)
    [Us] rated supply voltage
    24 V DC +/- 20 %
    inrush current
    30 A
    local signalling
    1 LED (green)normal operation:
    power consumption in W
    5 W
    number of pages
    Limited by internal memory capacity
    processor frequency
    333 MHz
    port Ethernet
    10/100BASE-TX
    memory description
    Application memory 16 MB
    Back up of data 128 kB
    integrated connection type
    1 USB 2.0 type mini B
    1 USB 2.0 type A
    power supply - removable screw terminal block
    1 Ethernet TCP/IP - 1 RJ45
    supply
    External source
    realtime clock
    Access to the PLC real-time clock
    downloadable protocols
    XWAY TCP/IP
    Modbus TCP/IP
    Third party protocols
    fixing mode
    By 2 spring clips, mounting on 1.6...5 mm thick panel
    enclosure material
    PPT
    marking
    CE
    Environment
    immunity to microbreaks
    3 ms
    standards
    UL 508
    FCC Class A
    IEC 61000-6-2
    UL 1604
    EN 61131-2
    product certifications
    UL Class 1 Division 2 T4A
    C-Tick
    CULus
    CE
    UL Class 1 Division 2 T5
    ambient air temperature for operation
    0…50 °C
    ambient air temperature for storage
    -20…60 °C
    relative humidity
    0…90 % without condensation
    operating altitude
    <= 2000 m
    IP degree of protection
    IP20 (rear panel) conforming to IEC 60529
    IP65 (front panel) conforming to IEC 60529
    NEMA degree of protection
    NEMA 4X front panel (indoor use)
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-27
    vibration resistance
    +/- 3.5 mm (f = 5…9 Hz) conforming to IEC 60068-2-6
    1 gn (f = 9…150 Hz) conforming to IEC 60068-2-6
    electromagnetic compatibility
    Resistance to radiated electromagnetic fields - test level: 10 V/m conforming to IEC 61000-4-3
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • Chinese2
    • French2
    • German2
    • Italian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.1 MB
    Date 12/08/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    Magelis Small Panels HMI STO, User Manual (Version 06)
    Description
    This manual describes how to use the Magelis HMI STO 5.. panels.
    Size pdf
    Size 3.1 MB
    Date 01/12/16
    Description
    This manual describes how to use the Magelis HMI STO 5.. panels.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for HMISTO532: touch panel screen 34 Monochrome Ethernet W/P/R (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for HMISTO532: touch panel screen 34 Monochrome Ethernet W/P/R (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    HazLoc_UL_NRAG.E486185 _ALL_JUL2018 (Version 1.0)
    Description
    Hazardous location Class I Division 2 by UL for US
    Size pdf
    Size 150.6 KB
    Date 07/08/18
    Description
    Hazardous location Class I Division 2 by UL for US
    HazLoc_cUL_NRAG7.E486185 _ALL_JUL2018 (Version 1.0)
    Description
    Hazardous location Class I Division 2 by UL for Canada
    Size pdf
    Size 153.9 KB
    Date 07/08/18
    Description
    Hazardous location Class I Division 2 by UL for Canada
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    touch panel screen 3''4 Monochrome Ethernet W/P/R
    Description
    touch panel screen 3''4 Monochrome Ethernet W/P/R
    Size pdf
    Size 195.3 KB
    Date 19/11/19
    Description
    touch panel screen 3''4 Monochrome Ethernet W/P/R
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    touch panel screen 3''4 Monochrome Ethernet W/P/R
    Description
    touch panel screen 3''4 Monochrome Ethernet W/P/R
    Size pdf
    Size 195.3 KB
    Date 19/11/19
    Description
    touch panel screen 3''4 Monochrome Ethernet W/P/R
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    touch panel screen 3''4 Monochrome Ethernet W/P/R
    Description
    touch panel screen 3''4 Monochrome Ethernet W/P/R
    Size pdf
    Size 195.3 KB
    Date 19/11/19
    Description
    touch panel screen 3''4 Monochrome Ethernet W/P/R
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /