Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Magelis Box PC & Panel PC
HMIYBFKT21 Product picture Schneider Electric

HMIYBFKT21

HMIYBFKT21 Product picture Schneider Electric
HMIYBFKT21

Fan Kit for Box PC 2 slots PCI/PCIe

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony iPC
    product or component type
    Fan kit
    accessory / separate part category
    Adaptation accessory
    Replacement part
    Complementary
    accessory / separate part destination
    HMIBM modular box PC
    range compatibility
    Harmony iPC
    net weight
    0.265 kg
    Packing Units
    Package 1 Weight
    0.397 kg
    Package 1 Height
    55.000 mm
    Package 1 width
    215.000 mm
    Package 1 Length
    255.000 mm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.