" /> " />

Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Magelis Box PC & Panel PC
HMIYPCI161 Product picture Schneider Electric

HMIYPCI161

HMIYPCI161 Product picture Schneider Electric
HMIYPCI161

Module 1 PCI + 1 slide-in slots for Panel 12"

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony iPC
    product or component type
    Expansion unit
    Complementary
    accessory / separate part destination
    12" Harmony Panel PC
    slide-in devices
    integrated connection type
    PCI slot 33 MHz
    range compatibility
    Harmony iPC
    Environment
    ambient air temperature for operation
    0…50 °C
    ambient air temperature for storage
    -20…60 °C
    Packing Units
    Package 1 Weight
    0.932 kg
    Package 1 Height
    160.000 mm
    Package 1 width
    265.000 mm
    Package 1 Length
    265.000 mm
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.