" /> " />

Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Magelis Box PC & Panel PC
HMIYPMAC61 Product picture Schneider Electric

HMIYPMAC61

HMIYPMAC61 Product picture Schneider Electric
HMIYPMAC61

Module AC power supply for Panl PC 12"

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony iPC
    product or component type
    Power supply
    accessory / separate part category
    Spare part
    Complementary
    accessory / separate part destination
    12" Harmony Panel PC
    input voltage
    100...240 V AC at 45...65 Hz
    input current
    20 mA at 100 V AC
    output voltage
    24 V DC +/- 10 %
    [In] rated current
    5.5 A
    range compatibility
    Harmony iPC
    net weight
    0.6 kg
    Environment
    ambient air temperature for operation
    0…55 °C
    ambient air temperature for storage
    -20…60 °C
    relative humidity
    5…90 % non-condensing
    IP degree of protection
    IP20 conforming to EN 60529
    vibration resistance
    0.5 gn (f= 9…150 Hz)
    1 gn (f= 9…150 Hz)
    2 gn (f= 8…200 Hz)
    4 gn (f= 200…500 Hz)
    1.75 mm (f= 2…9 Hz)
    3.5 mm (f= 2…9 Hz)
    7.5 mm (f= 2…9 Hz)
    shock resistance
    15 gn operation 11 ms
    30 gn transport 6 ms
    30 gn storage 6 ms
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    900 g
    Package 1 Height
    17 cm
    Package 1 width
    17 cm
    Package 1 Length
    33 cm
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.