Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Magelis SCU
HMIZSURDP5 Product picture Schneider Electric

HMIZSURDP5

HMIZSURDP5 Product picture Schneider Electric
HMIZSURDP5

Remote control cable 5m for panel SCU

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony SCU
    product or component type
    Remote control cable
    Complementary
    cable length
    5 m
    Packing Units
    Package 1 Weight
    0.770 kg
    Package 1 Height
    72.000 mm
    Package 1 width
    184.000 mm
    Package 1 Length
    267.000 mm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • Chinese3
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalog Harmony SCU HMI controllers for simple machines English 04/20 (Version 5.0)
    Description
    Discover catalog for Harmony SCU HMI controllers for simple machines
    prp.document.label.format pdf
    Size 2.9 MB
    Date 21/04/20
    Description
    Discover catalog for Harmony SCU HMI controllers for simple machines
    User guide
    Format
    Size
    Date
    Add to My Documents
    Harmony SCU HMI Controller, Hardware Guide (Version 07)
    Description
    The purpose of this document is to:- Show you how to install and operate your HMI controller.- Show you how to connect the HMI controller to a programming device equipped with SoMachine software.- Help you understand how to interface the HMI controller and other devices.- Help you become familiar with the HMI controller features.
    prp.document.label.format pdf
    Size 5.5 MB
    Date 01/11/19
    Description
    The purpose of this document is to:- Show you how to install and operate your HMI controller.- Show you how to connect the HMI controller to a programming device equipped with SoMachine software.- Help you understand how to interface the HMI controller and other devices.- Help you become familiar with the HMI controller features.
    Harmony SCU - HMI Controller, Quick Reference Guide (Version 04)
    Description
    This document contains information on installation, wiring principles, communication ports, data transfers, and driver installation for Magelis SCU HMI controllers.
    prp.document.label.format pdf
    Size 8.5 MB
    Date 01/11/19
    Description
    This document contains information on installation, wiring principles, communication ports, data transfers, and driver installation for Magelis SCU HMI controllers.
    Magelis SCU - HMI Controller, Quick Reference Guide (Version 00)
    Description
    This guide contains information on installation, wiring principles, grounding, and communication ports for Magelis SCU HMI controllers.
    prp.document.label.format pdf
    Size 7.8 MB
    Date 01/03/13
    Description
    This guide contains information on installation, wiring principles, grounding, and communication ports for Magelis SCU HMI controllers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 16.3 MB
    Date 01/06/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    HMIZSURDP.. Remote Controller Module Connection Cable, Instruction Sheet (Version 01)
    Description
    This document contains installation instructions and diagrams for the HMIZSURDP remote controller module connection cable.
    prp.document.label.format pdf
    Size 1.1 MB
    Date 01/09/14
    Description
    This document contains installation instructions and diagrams for the HMIZSURDP remote controller module connection cable.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    HMIZSURDP5 : Remote control cable 5m for panel SCU
    Description
    Remote control cable 5m for panel SCU
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    Remote control cable 5m for panel SCU
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    HMIZSURDP5 : Remote control cable 5m for panel SCU
    Description
    Remote control cable 5m for panel SCU
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    Remote control cable 5m for panel SCU
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    HMIZSURDP5 : Remote control cable 5m for panel SCU
    Description
    Remote control cable 5m for panel SCU
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    Remote control cable 5m for panel SCU
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.