Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lexium 62 ILM
ILM1402P32A0000 Product picture Schneider Electric

ILM1402P32A0000

Green premium brand logo
ILM1402P32A0000 Product picture Schneider Electric
ILM1402P32A0000
Green premium brand logo

integrated servo motor-12.5 Nm-2000 rpm-keyed shaft-multiturn-without brake-IP65

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    PacDrive 3
    product or component type
    Servo motor integrated drive
    device short name
    ILM
    Complementary
    [Us] rated supply voltage
    250...700 V
    continuous stall current
    4.8 A
    continuous stall torque
    12.5 N.m
    peak stall torque
    55 N.m
    nominal output power
    1910 W
    nominal torque
    9.1 N.m
    nominal speed
    2000 rpm
    maximum current Irms
    24 A
    [In] rated current
    3.7 A
    shaft end
    Keyed
    second shaft
    Without second shaft end
    shaft diameter
    24 mm
    shaft length
    50 mm
    key width
    40 mm
    feedback type
    Absolute multiturn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    Without
    mounting support
    International standard flange
    motor flange size
    140 mm
    torque constant
    2.6 N.m/A at 120 °C
    back emf constant
    173 V/krpm at 20 °C
    number of motor poles
    10
    rotor inertia
    12.68 kg.cm²
    stator resistance
    1.9 Ohm at 20 °C for Ph/Ph
    1.32 Ohm at 120 °C for Ph/N
    stator inductance
    22 mH at 20 °C for Ph/Ph
    11 mH at 120 °C for Ph/N
    maximum radial force Fr
    2430 N at 1000 rpm
    1930 N at 2000 rpm
    maximum axial force Fa
    0.2 x Fr
    type of cooling
    Natural convection
    length
    309 mm
    number of motor stacks
    2
    centring collar diameter
    130 mm
    centring collar depth
    3.5 mm
    number of mounting holes
    4
    mounting holes diameter
    11 mm
    circle diameter of the mounting holes
    165 mm
    net weight
    17.2 kg
    Environment
    IP degree of protection
    IP65
    Packing Units
    Package 1 Weight
    23.130 kg
    Package 1 Height
    2.600 dm
    Package 1 width
    2.000 dm
    Package 1 Length
    5.900 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    PVC free
    Yes
  • View more View less

    Documents

    Language
    • English9
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.5 MB
    Date 11/07/16
    prp.document.label.format pdf
    Size 145.3 KB
    Date 11/03/16
    prp.document.label.format pdf
    Size 340.3 KB
    Date 19/11/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ILM1402P32A0000 : integrated servo motor-12.5 Nm-2000 rpm-keyed shaft-multiturn-without brake-IP65
    Description
    integrated servo motor-12.5 Nm-2000 rpm-keyed shaft-multiturn-without brake-IP65
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/07/20
    Description
    integrated servo motor-12.5 Nm-2000 rpm-keyed shaft-multiturn-without brake-IP65
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 691.9 KB
    Date 01/06/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 221.5 KB
    Date 01/08/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ILM1402P32A0000 : integrated servo motor-12.5 Nm-2000 rpm-keyed shaft-multiturn-without brake-IP65
    Description
    integrated servo motor-12.5 Nm-2000 rpm-keyed shaft-multiturn-without brake-IP65
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/07/20
    Description
    integrated servo motor-12.5 Nm-2000 rpm-keyed shaft-multiturn-without brake-IP65
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 412.9 KB
    Date 01/06/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ILM1402P32A0000 : integrated servo motor-12.5 Nm-2000 rpm-keyed shaft-multiturn-without brake-IP65
    Description
    integrated servo motor-12.5 Nm-2000 rpm-keyed shaft-multiturn-without brake-IP65
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/07/20
    Description
    integrated servo motor-12.5 Nm-2000 rpm-keyed shaft-multiturn-without brake-IP65
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.