Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony K
K1G043RZ2 Product picture Schneider Electric

K1G043RZ2

K1G043RZ2 Product picture Schneider Electric
K1G043RZ2

cam start selector switch - 2-pole - 60 °-12 A - front mounting - red handle

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony K
    product or component type
    Complete cam switch
    component name
    K1
    [Ith] conventional free air thermal current
    12 A
    product mounting
    Front mounting
    fixing mode
    6 screws Ø 5.2 mm
    cam switch head type
    With front plate 55 x 100 mm
    type of operator
    Red handle
    rotary handle padlocking
    With
    presentation of legend
    With metallic legend, 0 - 1 - 2 - 3 black marking
    cam switch function
    Start selector switch
    return
    Without
    off position
    With Off position
    poles description
    2P
    switching positions
    Right: 0° - 60° - 120° - 180°
    IP degree of protection
    IP40 conforming to IEC 529
    IP40 conforming to NF C 20-010
    Complementary
    switching angle
    60 °
    [Ui] rated insulation voltage
    690 V (pollution degree 3) conforming to IEC 60947-1
    [Ithe] conventional enclosed thermal current
    10 A
    rated operational power in W
    10500 W AC-21, 500...660 V 3 phases conforming to IEC 60947-3
    1100 W AC-3, 230 V 3 phases conforming to IEC 60947-3
    1500 W AC-23A, 230 V 3 phases conforming to IEC 60947-3
    1500 W AC-3, 400 V 1 phase conforming to IEC 60947-3
    1500 W AC-3, 400 V 3 phases conforming to IEC 60947-3
    1500 W AC-3, 500 V 3 phases conforming to IEC 60947-3
    1500 W AC-3, 690 V 3 phases conforming to IEC 60947-3
    2200 W AC-23A, 400 V 3 phases conforming to IEC 60947-3
    2200 W AC-23A, 500 V 3 phases conforming to IEC 60947-3
    2200 W AC-23A, 690 V 3 phases conforming to IEC 60947-3
    4800 W AC-21, 230 V 3 phases conforming to IEC 60947-3
    600 W AC-3, 230 V 1 phase conforming to IEC 60947-3
    8300 W AC-21, 400 V 3 phases conforming to IEC 60947-3
    [Ie] rated operational current AC
    1 A at 500 V AC-15 conforming to IEC 60947-5-1
    2 A at 400 V AC-15 conforming to IEC 60947-5-1
    3 A at 230 V AC-15 conforming to IEC 60947-5-1
    1.8 A at 690 V AC-3 3 phases conforming to IEC 60947-3
    2.8 A at 500 V AC-3 3 phases conforming to IEC 60947-3
    2.8 A at 690 V AC-23A 3 phases conforming to IEC 60947-3
    3.3 A at 400 V AC-3 3 phases conforming to IEC 60947-3
    3.8 A at 500 V AC-23A 3 phases conforming to IEC 60947-3
    4.6 A at 230 V AC-3 3 phases conforming to IEC 60947-3
    4.8 A at 400 V AC-23A 3 phases conforming to IEC 60947-3
    5.6 A at 230 V AC-23A 3 phases conforming to IEC 60947-3
    electrical durability
    1000000 cycles AC-15
    1000000 cycles AC-21
    500000 cycles AC-23
    500000 cycles AC-3
    maximum operating rate
    2.5 cyc/mn AC-21
    2.5 cyc/mn AC-23
    2.5 cyc/mn AC-3
    8.333 cyc/mn AC-15
    short-circuit current
    10000 A
    short-circuit protection
    16 A cartridge fuse, type gG
    [Uimp] rated impulse withstand voltage
    4 kV in isolating function
    6 kV conforming to IEC 60947-1
    contact operation
    Slow-break
    positive opening
    With
    electrical connection
    Captive screw clamp terminals flexible, clamping capacity: 2 x 1.5 mm²
    Captive screw clamp terminals solid, clamping capacity: 1 x 2.5 mm²
    mechanical durability
    1000000 cycles
    CAD overall width
    55 mm
    CAD overall height
    100 mm
    CAD overall depth
    83 mm
    net weight
    0.17 kg
    Environment
    standards
    CENELEC EN 50013
    EN/IEC 60947-3 for power circuit
    EN/IEC 60947-5-1 for control circuit
    product certifications
    CSA 240 V 1 hp 1 phase
    CSA 240 V 3 hp 3 phases 2 pole(s)
    UL 240 V 1 hp 3 phases
    UL 240 V 0.33 hp 1 phase 2 pole(s)
    protective treatment
    TC
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    shock resistance
    30 gn conforming to IEC 68-2-27
    vibration resistance
    5 gn (f= 10…150 Hz) conforming to IEC 68-2-6
    electrical shock protection class
    Class II conforming to IEC 536
    Class II conforming to NF C 20-030
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • Chinese4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 8.6 MB
    Date 05/07/19
    Size pdf
    Size 8.6 MB
    Date 12/03/15
    CAD
    Format
    Size
    Date
    Add to My Documents
    Certificate
    Format
    Size
    Date
    Add to My Documents
    K1, K2 Cam switches (Version 1.0)
    Description
    CCC Certificate
    Size pdf
    Size 1.1 MB
    Date 10/04/19
    Description
    CCC Certificate
    K1, K2 Cam switches (Version 1.0)
    Description
    CSA Certification Record
    Size pdf
    Size 30.7 KB
    Date 21/09/07
    Description
    CSA Certification Record
    Size html
    Size 310 B
    Date 31/01/07
    Description
    UL Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    K1 K2 K10 Cam switches (Version 1.0)
    Description
    Manufacturers Declaration of Conformity
    Size pdf
    Size 408.9 KB
    Date 19/04/16
    Description
    Manufacturers Declaration of Conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    cam start selector switch - 2-pole - 60 °-12 A - front mounting - red handle
    Description
    cam start selector switch - 2-pole - 60 °-12 A - front mounting - red handle
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    cam start selector switch - 2-pole - 60 °-12 A - front mounting - red handle
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    cam start selector switch - 2-pole - 60 °-12 A - front mounting - red handle
    Description
    cam start selector switch - 2-pole - 60 °-12 A - front mounting - red handle
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    cam start selector switch - 2-pole - 60 °-12 A - front mounting - red handle
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    cam start selector switch - 2-pole - 60 °-12 A - front mounting - red handle
    Description
    cam start selector switch - 2-pole - 60 °-12 A - front mounting - red handle
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    cam start selector switch - 2-pole - 60 °-12 A - front mounting - red handle
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Operating Head and Body with Plastic Base and Key Locking
    Front Mounting by 6 Screws

    55 mm x 100 mm / 2.17 in. x 3.94 in. front plate


    a
    83 mm/3.27 in.
    e
    support panel thickness 1 mm to 6 mm./0.039 in. to 0.24 in.


  • Mounting and Clearance

    Operating Head and Body with Plastic Base and Key Locking
    Panel Cut-out



  • Technical Description

    Marking



    Angular Position of Switch



    Switching Program



    Convention Used for Switching Program Representation

    Contact closed

    Contact closed in 2 positions and maintained between the 2 positions

    Sealed assembly for auto-maintain control

    Overlapping contacts

    Spring return position: for a switching angle of 90°, spring return is over 30° after the last position (for a maximum of 3 simultaneous contacts).

    Example:



Compare products: /