Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Canalis KS
KFBCA81200 Product picture Schneider Electric

KFBCA81200

Green premium brand logo
KFBCA81200 Product picture Schneider Electric
KFBCA81200
Green premium brand logo

CANTILEVER ARM 200 MM

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Canalis
    product or component type
    Cantilever arm
    product compatibility
    KS
    fixing device mounting
    Pendant
    Wall mounting
    maximum load
    220 kg
    quantity per set
    Set of 4
    Complementary
    accessory / separate part category
    Fixing accessory
    [Ie] rated operational current
    1000.0 A
    width
    258 mm
    depth
    39 mm
    height
    110 mm
    net weight
    600 g
    Environment
    standards
    IEC 61439-6
    IEC 60439-2
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    445 g
    Package 1 Height
    10.7 cm
    Package 1 width
    12 cm
    Package 1 Length
    27 cm
    Unit Type of Package 2
    BAG
    Number of Units in Package 2
    4
    Package 2 Weight
    1.78 kg
    Package 2 Height
    10.7 cm
    Package 2 width
    12 cm
    Package 2 Length
    27 cm
    Unit Type of Package 3
    P12
    Number of Units in Package 3
    216
    Package 3 Weight
    112 kg
    Package 3 Height
    80 cm
    Package 3 width
    80 cm
    Package 3 Length
    120 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Canalis KS 100 to 1000 A (Version 4.1)
    Description
    Canalis KSA 100 to 1000 A
    prp.document.label.format pdf
    Size 68.3 MB
    Date 17/01/19
    Description
    Canalis KSA 100 to 1000 A
    Catalogue Canalis 20 to 1000 A (Version 3.1)
    Description
    Catalogue Canalis 20 to 1000 A
    prp.document.label.format pdf
    Size 60.9 MB
    Date 02/08/16
    Description
    Catalogue Canalis 20 to 1000 A
    CAD
    Format
    Size
    Date
    Add to My Documents
    CANTILEVER ARM 200 MM (Version 1.0)
    Files in document
    stp
    305.1 KB
    pdf
    403.2 KB
    prp.document.label.format zip
    Size 708.3 KB
    Date 11/01/18
    Files in document
    stp
    305.1 KB
    pdf
    403.2 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KFBCA81200 : CANTILEVER ARM 200 MM
    Description
    CANTILEVER ARM 200 MM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 03/07/20
    Description
    CANTILEVER ARM 200 MM
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KFBCA81200 : CANTILEVER ARM 200 MM
    Description
    CANTILEVER ARM 200 MM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 03/07/20
    Description
    CANTILEVER ARM 200 MM
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 211.8 KB
    Date 05/06/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KFBCA81200 : CANTILEVER ARM 200 MM
    Description
    CANTILEVER ARM 200 MM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 03/07/20
    Description
    CANTILEVER ARM 200 MM
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.