Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Canalis KN
KNA160ABT4 Product picture Schneider Electric

KNA160ABT4

Green premium brand logo
KNA160ABT4 Product picture Schneider Electric
KNA160ABT4
Green premium brand logo

CENTER FEED UNIT 160 A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Canalis
    product name
    KN
    product or component type
    Feed unit
    BAR MATERIAL
    Aluminium
    product compatibility
    KN
    [Ie] rated operational current
    160 A
    mounting location
    Central
    colour
    White (RAL 9001)
    Complementary
    protection type
    Without protection
    [Ue] rated operational voltage
    230...500 V
    connections - terminals
    Lug for 95 mm² flexible
    Lug for 95 mm² rigid
    control type
    Without
    number of circuits
    1
    provided equipment
    End cover
    mounting mode
    By clips
    mounting support
    Busbar
    standards
    IEC 61439-6
    IEC 60439-2
    width
    698 mm
    depth
    122 mm
    height
    243 mm
    net weight
    5.5 kg
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    6.2 kg
    Package 1 Height
    18 cm
    Package 1 width
    24.5 cm
    Package 1 Length
    62 cm
    Unit Type of Package 2
    PAL
    Number of Units in Package 2
    12
    Package 2 Weight
    85 kg
    Package 2 Height
    62 cm
    Package 2 width
    85 cm
    Package 2 Length
    92 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English13
    • French7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Canalis 20 to 1000 A (Version 3.1)
    Description
    Catalogue Canalis 20 to 1000 A
    prp.document.label.format pdf
    Size 60.9 MB
    Date 02/08/16
    Description
    Catalogue Canalis 20 to 1000 A
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 4 MB
    Date 21/01/20
    DVD Canalis KB-KN-KS-KT-KR_3D CAD simplified (Version 3.0)
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    prp.document.label.format zip
    Size 290.7 MB
    Date 09/06/17
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    CENTER FEED UNIT 160 A (Version 1.0)
    Files in document
    stp
    114.5 KB
    pdf
    135.7 KB
    prp.document.label.format zip
    Size 250.2 KB
    Date 23/06/14
    Files in document
    stp
    114.5 KB
    pdf
    135.7 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 403.1 KB
    Date 22/04/14
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.1 MB
    Date 01/06/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KNA160ABT4 : KNA160ABT4_ROHS_CHINA_DECLARATION
    Description
    KNA160ABT4_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 03/07/20
    Description
    KNA160ABT4_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 267.6 KB
    Date 24/04/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KNA160ABT4 : KNA160ABT4_ROHS_DECLARATION
    Description
    KNA160ABT4_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 03/07/20
    Description
    KNA160ABT4_ROHS_DECLARATION
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 67.3 KB
    Date 04/10/18
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 208.4 KB
    Date 14/10/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    KNA160ABT4 : KNA160ABT4_REACH_DECLARATION
    Description
    KNA160ABT4_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 03/07/20
    Description
    KNA160ABT4_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.