Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Canalis KS
KSA100ED4081 Product picture Schneider Electric

KSA100ED4081

KSA100ED4081 Product picture Schneider Electric
KSA100ED4081

RISER DISTRIBUTION LENGTH 0.8M 10 100A

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Canalis
    product name
    KS
    product or component type
    Busbar trunking
    busbar description
    Riser foot
    BAR MATERIAL
    Aluminium
    device application
    Rise medium power distribution
    [Ie] rated operational current
    100 A at 35 °C
    number of tap-off outlets
    1
    Complementary
    [Ue] rated operational voltage
    230...690 V
    network frequency
    50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ui] rated insulation voltage
    690 V
    [Icw] rated short-time withstand current
    2.6 kA
    [Ipk] rated peak withstand current
    15.7 kA
    electrical connection
    Lubricated sliding contact
    radiated magnetic field
    0.22 µT
    thermal stress limit
    6.8 kA².s
    THDI
    0…15 % 100 A
    15…33 % 80 A
    33…100 % 63 A
    maximum voltage drop
    <0.138 V with power factor = 1 at 50 Hz with 1A for 100 m long
    <0.13 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
    <0.118 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
    <0.106 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
    mounting mode
    By screws
    mounting support
    Foot riser
    mounting position
    Vertical - neutral on right
    neutral position
    Right
    busbar trunking polarity
    3L + N + PE
    dimension type
    Fix
    width
    146 mm
    depth
    54 mm
    height
    800 mm
    length
    0.8 m
    net weight
    5.4 kg
    Environment
    standards
    IEC 61439-6
    IEC 60439-2
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Under investigation
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    End of Life Information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Canalis 20 to 1000 A (Version 3.1)
    Date 02/08/16
    Size 60.9 MB
    Catalogue Canalis KS 100 to 1000 A (Version 4.1)
    CAD
    Date
    Size
    Add to My Documents
    DVD Canalis KB-KN-KS-KT-KR_3D CAD simplified (Version 3.0)
    CAD file (on TraceParts) for KSA100ED4081: Canalis - KSA - Distribution element - Straight - 0.8m - 1outlets - 100A (Version 2.0)
    Canalis - KSA - Distribution element - Straight - 0.8m - 1outlets - 100A (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    KS....ED., KSA250D..,KS....ET4A, KSB400ZF1 - LENGTH DISTRIBUTION (Version 03)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Canalis KSA KSC EU Declaration (Version 1.0)
    Date 24/04/17
    Size 265.9 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    End of life document Canalis KS (Version 1.0)
    Date 07/07/10
    Size 131.6 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 19/09/19
    Size 195.3 KB
    Marine certificate
    Date
    Size
    Add to My Documents
    DNV-GL Marine Certificate Canalis KBA KBB KN KS busbar trunking system (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP_Canalis KSA 100 A to 1000A (Version 1.2)
    Date 22/07/15
    Size 222.7 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 19/09/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 19/09/19
    Size 195.3 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings



Compare products: /