Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Canalis KS
KSA250ABT4 Product picture Schneider Electric

KSA250ABT4

Green premium brand logo
KSA250ABT4 Product picture Schneider Electric
KSA250ABT4
Green premium brand logo

CENTRE FEED BOX 250 A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Canalis
    product name
    KS
    product or component type
    Feed unit
    BAR MATERIAL
    Aluminium
    product compatibility
    FL21 gland plate
    [Ie] rated operational current
    100 A
    160 A
    250 A
    mounting location
    Central
    colour
    White (RAL 9001)
    Complementary
    protection type
    Without protection
    [Ue] rated operational voltage
    230...690 V
    connections - terminals
    Lug for 240 mm² flexible
    Lug for 240 mm² rigid
    control type
    Without
    number of circuits
    1
    provided equipment
    End cover
    mounting mode
    By screws
    mounting support
    Busbar
    standards
    IEC 61439-6
    IEC 60439-2
    width
    585 mm
    depth
    173.5 mm
    height
    436 mm
    body material
    Metal
    net weight
    12.9 kg
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    13.7 kg
    Package 1 Height
    20.5 cm
    Package 1 width
    48 cm
    Package 1 Length
    63.3 cm
    Unit Type of Package 2
    P06
    Number of Units in Package 2
    5
    Package 2 Weight
    74.9 kg
    Package 2 Height
    82 cm
    Package 2 width
    60 cm
    Package 2 Length
    80 cm
    Unit Type of Package 3
    PAL
    Number of Units in Package 3
    5
    Package 3 Weight
    74.9 kg
    Package 3 Height
    60 cm
    Package 3 width
    80 cm
    Package 3 Length
    82 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English12
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Canalis KS 100 to 1000 A (Version 4.1)
    Description
    Canalis KSA 100 to 1000 A
    prp.document.label.format pdf
    Size 68.3 MB
    Date 17/01/19
    Description
    Canalis KSA 100 to 1000 A
    Catalogue Canalis 20 to 1000 A (Version 3.1)
    Description
    Catalogue Canalis 20 to 1000 A
    prp.document.label.format pdf
    Size 60.9 MB
    Date 02/08/16
    Description
    Catalogue Canalis 20 to 1000 A
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 272.7 MB
    Date 21/01/20
    DVD Canalis KB-KN-KS-KT-KR_3D CAD simplified (Version 3.0)
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    prp.document.label.format zip
    Size 290.7 MB
    Date 09/06/17
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    CENTRE FEED BOX 250 A (Version 1.0)
    Files in document
    stp
    207.9 KB
    pdf
    170.7 KB
    prp.document.label.format zip
    Size 378.6 KB
    Date 23/06/14
    Files in document
    stp
    207.9 KB
    pdf
    170.7 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 11.4 MB
    Date 01/06/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    KSA250ABT4 : CENTRE FEED BOX 250 A
    Description
    CENTRE FEED BOX 250 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 15/07/20
    Description
    CENTRE FEED BOX 250 A
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 265.9 KB
    Date 24/04/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    KSA250ABT4 : CENTRE FEED BOX 250 A
    Description
    CENTRE FEED BOX 250 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 15/07/20
    Description
    CENTRE FEED BOX 250 A
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 67.3 KB
    Date 04/10/18
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Canalis KSA 100 A to 1000A (Version 3.0)
    Description
    Canalis KSA 100 A to 1000A
    prp.document.label.format pdf
    Size 312.6 KB
    Date 03/07/20
    Description
    Canalis KSA 100 A to 1000A
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings