Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Canalis KS
KSA250FA4 Product picture Schneider Electric

KSA250FA4

Green premium brand logo
KSA250FA4 Product picture Schneider Electric
KSA250FA4
Green premium brand logo

OLD KS 250A ADAPTER

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Canalis
    product name
    KS
    product or component type
    Adapter
    product compatibility
    KS
    [Ie] rated operational current
    250 A
    offer type
    Spare part
    colour
    White (RAL 9001)
    Complementary
    accessory / separate part category
    Adaptation
    device application
    Adapt old offer
    mounting location
    Between trunking
    mounting mode
    By screws
    mounting support
    Busbar
    busbar trunking polarity
    3L + N + PE
    width
    211 mm
    depth
    74 mm
    height
    184.5 mm
    body material
    Plastic
    net weight
    1.6 kg
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    standards
    IEC 60439-2
    IEC 61439-6
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    End of Life Information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Canalis KS 100 to 1000 A (Version 4.1)
    Description
    Canalis KSA 100 to 1000 A
    Size pdf
    Size 68.3 MB
    Date 17/01/19
    Description
    Canalis KSA 100 to 1000 A
    Catalogue Canalis 20 to 1000 A (Version 3.1)
    Description
    Catalogue Canalis 20 to 1000 A
    Size pdf
    Size 60.9 MB
    Date 02/08/16
    Description
    Catalogue Canalis 20 to 1000 A
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 7.2 MB
    Date 01/06/15
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 265.9 KB
    Date 24/04/17
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    End of life document Canalis KS (Version 1.0)
    Description
    End of life document for Canalis KS
    Size pdf
    Size 131.6 KB
    Date 07/07/10
    Description
    End of life document for Canalis KS
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OLD KS 250A ADAPTER
    Description
    OLD KS 250A ADAPTER
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    OLD KS 250A ADAPTER
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 222.7 KB
    Date 22/07/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OLD KS 250A ADAPTER
    Description
    OLD KS 250A ADAPTER
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    OLD KS 250A ADAPTER
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    OLD KS 250A ADAPTER
    Description
    OLD KS 250A ADAPTER
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    OLD KS 250A ADAPTER
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings



Compare products: /