Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Canalis KS
KSA400DZCG4CF Product picture Schneider Electric

KSA400DZCG4CF

Green premium brand logo
KSA400DZCG4CF Product picture Schneider Electric
KSA400DZCG4CF
Green premium brand logo

ZED 400 A MADE TO MEASURE

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Canalis
    product name
    KS
    product or component type
    Zed elbow
    busbar description
    Fire barrier
    device application
    Change direction
    [Ie] rated operational current
    400 A at 35 °C
    direction change type
    direction 1: edgewise to right - neutral to up
    direction 1: edgewise to left - neutral to up
    Complementary
    [Ue] rated operational voltage
    230...690 V
    network frequency
    50/60 Hz
    dimension type
    Made to measure
    operating angle
    90 °
    electrical connection
    Lubricated sliding contact
    mounting mode
    By screws
    standards
    IEC 61439-6
    IEC 60439-2
    width
    147 mm
    depth
    46 mm
    length
    Side 1: 250…745 mm
    Side 3: 250…745 mm
    colour
    White (RAL 9001)
    net weight
    9.9 kg
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English11
    • Chinese5
    • French5
    • German5
    • Italian5
    • Portuguese5
    • Russian5
    • Spanish5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Canalis KS 100 to 1000 A (Version 4.1)
    Description
    Canalis KSA 100 to 1000 A
    Size pdf
    Size 68.3 MB
    Date 17/01/19
    Description
    Canalis KSA 100 to 1000 A
    CAD
    Format
    Size
    Date
    Add to My Documents
    DVD Canalis KB-KN-KS-KT-KR_3D CAD simplified (Version 3.0)
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    Size zip
    Size 290.7 MB
    Date 09/06/17
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    ZED 400 A MADE TO MEASURE (Version 1.0)
    Files in document
    stp
    662.8 KB
    pdf
    94 KB
    Size zip
    Size 756.7 KB
    Date 24/06/14
    Files in document
    stp
    662.8 KB
    pdf
    94 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.8 MB
    Date 01/06/15
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 265.9 KB
    Date 24/04/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZED 400 A MADE TO MEASURE
    Description
    ZED 400 A MADE TO MEASURE
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    ZED 400 A MADE TO MEASURE
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 222.7 KB
    Date 22/07/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZED 400 A MADE TO MEASURE
    Description
    ZED 400 A MADE TO MEASURE
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    ZED 400 A MADE TO MEASURE
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    ZED 400 A MADE TO MEASURE
    Description
    ZED 400 A MADE TO MEASURE
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    ZED 400 A MADE TO MEASURE
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings




Compare products: /