Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Canalis KS
KSA630DLC4A Product picture Schneider Electric
Discontinued

KSA630DLC4A

Green premium brand logo
KSA630DLC4A Product picture Schneider Electric
Discontinued
KSA630DLC4A
Green premium brand logo

ELBOW 630 A MADE TO MEASURE

Show more characteristics
KSA630DLC4AKSA630DLC4A  has not been replaced. Please contact your customer care centre for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Canalis
    product name
    KS
    offer type
    Standard
    product or component type
    Elbow
    busbar description
    Standard on made to measure
    bar material
    Aluminium
    device application
    Change direction
    [Ie] rated operational current
    500 A at 35 °C
    direction change type
    direction 1: edgewise to right -
    direction 1: edgewise to left -
    Complementary
    [Ue] rated operational voltage
    230...690 V
    network frequency
    50/60 Hz
    operating angle
    90 °
    mounting location
    On trunking
    mounting position
    Any position
    electrical connection
    Lubricated sliding contact
    mounting mode
    By screws
    width
    146 mm
    depth
    111 mm
    height
    290…785 mm
    net weight
    12.2 kg
    Environment
    standards
    IEC 60439-2
    IEC 61439-6
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    End of Life Information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English12
    • Chinese5
    • French5
    • German5
    • Italian5
    • Portuguese5
    • Russian5
    • Spanish5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Canalis KS 100 to 1000 A (Version 4.1)
    Description
    Canalis KSA 100 to 1000 A
    Size pdf
    Size 68.3 MB
    Date 17/01/19
    Description
    Canalis KSA 100 to 1000 A
    CAD
    Format
    Size
    Date
    Add to My Documents
    DVD Canalis KB-KN-KS-KT-KR_3D CAD simplified (Version 3.0)
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    Size zip
    Size 290.7 MB
    Date 09/06/17
    Files in document
    zip
    6.6 MB
    pdf
    430.8 KB
    zip
    279.7 MB
    zip
    4 MB
    ELBOW 630 A MADE TO MEASURE (Version 1.0)
    Files in document
    stp
    538.8 KB
    pdf
    101.4 KB
    Size zip
    Size 640.2 KB
    Date 23/06/14
    Files in document
    stp
    538.8 KB
    pdf
    101.4 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 265.9 KB
    Date 24/04/17
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    End of life document Canalis KS (Version 1.0)
    Description
    End of life document for Canalis KS
    Size pdf
    Size 131.6 KB
    Date 07/07/10
    Description
    End of life document for Canalis KS
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ELBOW 630 A MADE TO MEASURE
    Description
    ELBOW 630 A MADE TO MEASURE
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    ELBOW 630 A MADE TO MEASURE
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 222.7 KB
    Date 22/07/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ELBOW 630 A MADE TO MEASURE
    Description
    ELBOW 630 A MADE TO MEASURE
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    ELBOW 630 A MADE TO MEASURE
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    ELBOW 630 A MADE TO MEASURE
    Description
    ELBOW 630 A MADE TO MEASURE
    Size pdf
    Size 195.3 KB
    Date 18/11/19
    Description
    ELBOW 630 A MADE TO MEASURE
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings




Compare products: /