Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Canalis KS
KSA630ET450 Product picture Schneider Electric

KSA630ET450

KSA630ET450 Product picture Schneider Electric
KSA630ET450

TRANSPORT LENGTH 5M 630A

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Canalis
    product name
    KS
    product or component type
    Busbar trunking
    busbar description
    Transport length
    BAR MATERIAL
    Aluminium
    device application
    Medium power distribution
    [Ie] rated operational current
    630 A at 35 °C
    number of tap-off outlets
    0
    Complementary
    [Ue] rated operational voltage
    230...690 V
    network frequency
    50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ui] rated insulation voltage
    690 V
    [Icw] rated short-time withstand current
    32.1 kA
    [Ipk] rated peak withstand current
    67.5 kA
    electrical connection
    Lubricated sliding contact
    radiated magnetic field
    0.89 µT
    thermal stress limit
    1225 kA².s
    THDI
    0…15 % 630 A
    15…33 % 500 A
    33…100 % 400 A
    maximum voltage drop
    <0.011 V with power factor = 1 at 50 Hz with 1A for 100 m long
    <0.013 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
    <0.013 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
    <0.012 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
    mounting mode
    By screws
    mounting position
    Horizontal
    neutral position
    Up
    busbar trunking polarity
    3L + N + PE
    dimension type
    Fix
    width
    146 mm
    depth
    113 mm
    length
    5 m
    net weight
    55.2 kg
    Environment
    standards
    IEC 60439-2
    IEC 61439-6
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Under investigation
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    End of Life Information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Canalis 20 to 1000 A (Version 3.1)
    Date 02/08/16
    Size 60.9 MB
    Catalogue Canalis KS 100 to 1000 A (Version 4.1)
    CAD
    Date
    Size
    Add to My Documents
    DVD Canalis KB-KN-KS-KT-KR_3D CAD simplified (Version 3.0)
    CAD file (on TraceParts) for KSA630ET450: Canalis - KSA - Transport element - Straight - 5m - 630A (Version 2.0)
    Canalis - KSA - Transport element - Straight - 5m - 630A (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    KSA...ED./D../ET. , KS....ZJ4, KSB1000ZF1 - TRANSPORT OR DISTRIBUTION LENGTHS (Version 04)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Canalis KSA KSC EU Declaration (Version 1.0)
    Date 24/04/17
    Size 265.9 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    End of life document Canalis KS (Version 1.0)
    Date 07/07/10
    Size 131.6 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 23/09/19
    Size 195.3 KB
    Marine certificate
    Date
    Size
    Add to My Documents
    DNV-GL Marine Certificate Canalis KBA KBB KN KS busbar trunking system (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP_Canalis KSA 100 A to 1000A (Version 1.2)
    Date 22/07/15
    Size 222.7 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 23/09/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 23/09/19
    Size 195.3 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings



Compare products: /