Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Integral 18, 32, 63
LA1LD080FD Product picture Schneider Electric

LA1LD080FD

LA1LD080FD Product picture Schneider Electric
LA1LD080FD

TeSys integral - voltage converter - 110 V - DC/AC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Integral 63
    range
    TeSys
    device short name
    LA1
    product or component type
    Voltage converter
    product compatibility
    LD.LD...FD
    LX1LD01109
    Complementary
    input voltage type
    DC
    output voltage type
    AC
    [Ue] rated operational voltage
    110 V DC
    power consumption in W
    300 W inrush
    8 W sealed
    operating voltage limit
    0.8...1.1 Uc
    connections - terminals
    Screw clamp terminal 1 x 1 mm²
    Screw clamp terminal 2 x 2.5 mm²
    net weight
    0.15 kg
    Environment
    ambient air temperature for operation
    -25…50 °C
    ambient air temperature for storage
    -25…70 °C
    Packing Units
    Package 1 Weight
    0.201 kg
    Package 1 Height
    0.510 dm
    Package 1 width
    1.050 dm
    Package 1 Length
    1.070 dm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.8 MB
    Date 01/02/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LA1LD080FD : TeSys integral - voltage converter - 110 V - DC/AC
    Description
    TeSys integral - voltage converter - 110 V - DC/AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 15/07/20
    Description
    TeSys integral - voltage converter - 110 V - DC/AC
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.