Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Integral 18, 32, 63
LA1LD580ED Product picture Schneider Electric
Discontinued

LA1LD580ED

LA1LD580ED Product picture Schneider Electric
Discontinued
LA1LD580ED

TeSys integral - interface module - relay output - 48 V DC

Show more characteristics
LA1LD580ED  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    device short name
    LA1LD
    product or component type
    Interface module
    range compatibility
    TeSys Integral contactor breaker
    Complementary
    output type
    Relay output
    mounting location
    On top of the integral unit
    [Uc] control circuit voltage
    48 V DC
    control circuit voltage limits
    0.85...1.1 Uc DC
    connections - terminals
    Screw clamp terminal 1 cable(s) 1 mm²
    Screw clamp terminal 2 cable(s) 2.5 mm²
    [Ue] rated operational voltage
    24...240 V AC 50/60 Hz
    net weight
    0.11 kg
    Environment
    [Ith] conventional free air thermal current
    63 A
    protection type
    Overvoltage protection
    Against reverse polarity
    IP degree of protection
    IP20 B conforming to IEC 60529
    ambient air temperature for operation
    -25…50 °C
    ambient air temperature for storage
    -25…70 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    166 g
    Package 1 Height
    5.2 cm
    Package 1 width
    10.5 cm
    Package 1 Length
    10.7 cm
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Integral Coil supply interface (Version 1.0)
    Files in document
    stp
    503.6 KB
    pdf
    254.6 KB
    prp.document.label.format zip
    Size 758.1 KB
    Date 17/07/18
    Files in document
    stp
    503.6 KB
    pdf
    254.6 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.8 MB
    Date 01/02/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LA1LD580ED : TeSys integral - interface module - relay output - 48 V DC
    Description
    TeSys integral - interface module - relay output - 48 V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    TeSys integral - interface module - relay output - 48 V DC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LA1LD580ED : TeSys integral - interface module - relay output - 48 V DC
    Description
    TeSys integral - interface module - relay output - 48 V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    TeSys integral - interface module - relay output - 48 V DC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LA1LD580ED : TeSys integral - interface module - relay output - 48 V DC
    Description
    TeSys integral - interface module - relay output - 48 V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    TeSys integral - interface module - relay output - 48 V DC
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.