Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Linergy power busbars
LA9ZA32434 Product picture Schneider Electric

LA9ZA32434

LA9ZA32434 Product picture Schneider Electric
LA9ZA32434

PLATE GV2 32A 45X200 IEC/UL FOR 60 BUSBAR INTERAXIS

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Linergy
    product name
    BZ
    device short name
    LA9Z
    product or component type
    Adaptors for busbar systems
    number of ways
    1 way
    quantity per set
    Set of 4
    Complementary
    range compatibility
    Prisma G
    Prisma P
    Prisma PH
    Prisma Pack
    TeSys GV2
    TeSys D
    Spacial
    product compatibility
    GV2LE
    GV2P
    LC1D
    GV2ME
    poles description
    3P
    permissible current
    32 A
    [Ui] rated insulation voltage
    690 V
    cable cross section
    6 mm² - AWG 10
    busbar pitch
    60 mm
    width
    45 mm
    height
    200 mm
    depth
    63 mm
    colour
    Grey
    Environment
    IP degree of protection
    IP20 conforming to IEC 60529
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    267 g
    Package 1 Height
    11.5 cm
    Package 1 width
    13 cm
    Package 1 Length
    22.5 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    4
    Package 2 Weight
    1.14 kg
    Package 2 Height
    11.5 cm
    Package 2 width
    13 cm
    Package 2 Length
    22.5 cm
    Unit Type of Package 3
    S03
    Number of Units in Package 3
    24
    Package 3 Weight
    7.324 kg
    Package 3 Height
    30 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Linergy - Distribution and connection systems catalogue - English (Version 3.0)
    Description
    Distribution and connection systems catalogue
    prp.document.label.format pdf
    Size 82.2 MB
    Date 10/10/19
    Description
    Distribution and connection systems catalogue
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Catalogue TeSys 2019 - Chapitre B1- Systèmes de jeux de barres Linergy BZ HK (Version 4.0)
    Description
    Présentation du système Linergy BZ : barres nues jusqu'à 630 A avec platines en clipsables pour disjoncteurs de distribution électrique et démarreurs-moteurs. Présentation du système Linergy HK : barres-répartiteurs isolés jusqu'à 160 A avec platines embrochables pour disjoncteurs de distribution électrique et démarreurs-moteurs. Embrochage/débrochage possible sous tension.
    prp.document.label.format pdf
    Size 5.6 MB
    Date 11/06/19
    Description
    Présentation du système Linergy BZ : barres nues jusqu'à 630 A avec platines en clipsables pour disjoncteurs de distribution électrique et démarreurs-moteurs. Présentation du système Linergy HK : barres-répartiteurs isolés jusqu'à 160 A avec platines embrochables pour disjoncteurs de distribution électrique et démarreurs-moteurs. Embrochage/débrochage possible sous tension.
    TeSys catalogue - 2019 - 2020 - chapter B1 Linergy BZ & HK power busbar systems (Version 7.0)
    Description
    Linergy BZ and HK busbar systems for electrical distribution in panelboards and control cabinets. Adapted to circuit protection and feeding, as well as motor starters on mounting plates.
    prp.document.label.format pdf
    Size 4.6 MB
    Date 15/05/19
    Description
    Linergy BZ and HK busbar systems for electrical distribution in panelboards and control cabinets. Adapted to circuit protection and feeding, as well as motor starters on mounting plates.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.5 MB
    Date 12/06/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LA9ZA32434 : LA9ZA32434_ROHS_CHINA_DECLARATION
    Description
    LA9ZA32434_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 04/07/20
    Description
    LA9ZA32434_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LA9ZA32434 : LA9ZA32434_ROHS_DECLARATION
    Description
    LA9ZA32434_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 04/07/20
    Description
    LA9ZA32434_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LA9ZA32434 : LA9ZA32434_REACH_DECLARATION
    Description
    LA9ZA32434_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 04/07/20
    Description
    LA9ZA32434_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.