Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys B
LC1BR31MD22 Product picture Schneider Electric

LC1BR31MD22

LC1BR31MD22 Product picture Schneider Electric
LC1BR31MD22

bar-mounted contactor - TeSys LC1-BR - 1 pole - AC-1 440V 2750 A - coil 220V DC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys B
    product or component type
    Contactor
    device short name
    LC1BR
    contactor application
    Motor-heating-lighting
    utilisation category
    AC-1
    control circuit type
    DC
    coil type
    Standard
    poles description
    1P
    pole contact composition
    1 NO
    [Ie] rated operational current
    2750 A (at <40 °C) AC AC-1 for power circuit
    auxiliary contact composition
    2 NO + 2 NC
    [Uc] control circuit voltage
    220 V DC
    Complementary
    control circuit voltage limits
    Drop-out: 0.4...0.5 Uc
    Operational: 0.85...1.1 Ucw
    [Ui] rated insulation voltage
    1000 V - for power circuit conforming to IEC 60158-1
    1000 V - for power circuit conforming to IEC 60947-4
    1500 V - for power circuit conforming to VDE 0110 group C
    mounting mode
    Fixed
    mounting support
    Bar support bracket
    Notched mounting rails
    connections - terminals
    Power circuit: bars 4 x - busbar cross section: 100 x 5 mm
    tightening torque
    Power circuit: 35 N.m - on bars
    [Ue] rated operational voltage
    Power circuit: <= 1000 V AC 50/60 Hz
    [Ith] conventional free air thermal current
    2750 A (at 40 °C) for power circuit
    Irms rated making capacity
    18000 A at 1000 V AC for power circuit conforming to IEC 60158-1
    18000 A at 1000 V AC for power circuit conforming to IEC 60947-4
    rated breaking capacity
    11000 A at 660...690 V for power circuit conforming to IEC 60158-1
    11000 A at 660...690 V for power circuit conforming to IEC 60947-4
    15000 A at 500 V for power circuit conforming to IEC 60158-1
    15000 A at 500 V for power circuit conforming to IEC 60947-4
    18000 A at 440 V for power circuit conforming to IEC 60158-1
    18000 A at 440 V for power circuit conforming to IEC 60947-4
    6000 A at 1000 V for power circuit conforming to IEC 60158-1
    6000 A at 1000 V for power circuit conforming to IEC 60947-4
    associated fuse rating
    2000 A aM at <= 440 V for power circuit
    2400 A gI at <= 440 V for power circuit
    average impedance
    0.09 mOhm - Ith 2750 A 50 Hz for power circuit
    power dissipation per pole
    680 W AC-1 - Ith 2750 A
    inrush power in W
    520 W
    hold-in power consumption in W
    10 W
    operating time
    100...150 ms closing
    20...40 ms opening
    mechanical durability
    1200000 cycles
    maximum operating rate
    120 cyc/h 55 °C
    height
    495 mm
    width
    475 mm
    depth
    475 mm
    net weight
    52 kg
    Environment
    standards
    IEC 60947-4
    BS 5424
    VDE 0660
    IEC 60158-1
    NF C 63-110
    product certifications
    CSA
    RINA
    BV
    protective treatment
    TC
    TH
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    operating altitude
    3000 m without
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B10 Bar mounted contactors TeSys B (Version 6.0)
    Description
    Contactors with pre-defined composition : TeSys BContactors with variable composition : TeSys CV1B, CV3B, order formContactors for heating applications 3000 V : TeSys B
    Size pdf
    Size 3.4 MB
    Date 15/05/19
    Description
    Contactors with pre-defined composition : TeSys BContactors with variable composition : TeSys CV1B, CV3B, order formContactors for heating applications 3000 V : TeSys B
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /