Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys D
LC1D096BDS207 Product picture Schneider Electric

LC1D096BDS207

Green premium brand logo
LC1D096BDS207 Product picture Schneider Electric
LC1D096BDS207
Green premium brand logo

TeSys D contactor S207 - 3P (3NO) AC-3 9A <=440V - coil 24V DC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-3
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit: <= 690 V AC 25...400 Hz
    [Ie] rated operational current
    9 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
    25 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
    motor power kW
    2.2 kW at 220/230 V AC 50 Hz (AC-3)
    4 kW at 380/400 V AC 50 Hz (AC-3)
    4 kW at 415 V AC 50 Hz (AC-3)
    4 kW at 440 V AC 50 Hz (AC-3)
    5.5 kW at 500 V AC 50 Hz (AC-3)
    5.5 kW at 660/690 V AC 50 Hz (AC-3)
    [Uc] control circuit voltage
    24 V DC
    coil type
    Standard
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    10 A (at 60 °C) for signalling circuit
    25 A (at 60 °C) for power circuit
    Irms rated making capacity
    250 A at 440 V for power circuit conforming to IEC 60947
    140 A AC for signalling circuit conforming to IEC 60947-5-1
    250 A DC for signalling circuit conforming to IEC 60947-5-1
    rated breaking capacity
    250 A at 440 V for power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    100 A - 1 s for signalling circuit
    120 A - 500 ms for signalling circuit
    140 A - 100 ms for signalling circuit
    105 A 40 °C - 10 s for power circuit
    210 A 40 °C - 1 s for power circuit
    30 A 40 °C - 10 min for power circuit
    61 A 40 °C - 1 min for power circuit
    associated fuse rating
    10 A gG for signalling circuit conforming to IEC 60947-5-1
    25 A gG at <= 690 V coordination type 1 for power circuit
    20 A gG at <= 690 V coordination type 2 for power circuit
    average impedance
    2.5 mOhm - Ith 25 A 50 Hz for power circuit
    [Ui] rated insulation voltage
    Power circuit: 690 V conforming to IEC 60947-4-1
    Signalling circuit: 690 V conforming to IEC 60947-1
    electrical durability
    0.6 Mcycles 25 A AC-1 at Ue <= 440 V
    2 Mcycles 9 A AC-3 at Ue <= 440 V
    power dissipation per pole
    1.56 W AC-1
    0.2 W AC-3
    Front cover
    With
    mounting support
    Plate
    Rail
    standards
    EN/IEC 60947-4-1
    EN/IEC 60947-5-1
    EN 45545 R22 HL3
    EN 45545 R26 HL3
    DIN 5510-2
    product certifications
    IEC
    CCC
    EAC
    UA
    TR
    connections - terminals
    Control circuit: lugs-ring terminals (external diameter: 8 mm)
    Power circuit: lugs-ring terminals (external diameter: 9.5 mm)
    tightening torque
    Control circuit: 1.7 N.m - on lugs-ring terminals - with screwdriver flat Ø 6 mm M3.5
    Control circuit: 1.7 N.m - on lugs-ring terminals - with screwdriver Philips No 2 M3.5
    Power circuit: 1.7 N.m - on lugs-ring terminals - with screwdriver Philips No 2 M3.5
    Power circuit: 1.7 N.m - on lugs-ring terminals - with screwdriver flat Ø 6 mm M3.5
    operating time
    55...75 ms closing
    16...32 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    30 Mcycles
    maximum operating rate
    3600 cyc/h 60 °C
    Complementary
    coil technology
    With integral suppression device
    control circuit voltage limits
    0.1...0.25 Uc 60 °C drop-out DC 0.1...0.25 Uc 60 °C drop-out DC
    0.7...1.1 Uc -40…70 °C operational DC 0.7...1.1 Uc -40…70 °C operational DC
    0.7...1.25 Uc -40…70 °C operational DC >8 mm 0.7...1.25 Uc -40…70 °C operational DC
    0.7...1.25 Uc -25…50 °C operational DC 0.7...1.25 Uc -25…50 °C operational DC
    time constant
    28 ms
    inrush power in W
    5.4 W at 20 °C
    hold-in power consumption in W
    5.4 W at 20 °C
    auxiliary contacts type
    type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
    type mirror contact 1 NC conforming to IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA for signalling circuit
    minimum switching voltage
    17 V for signalling circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contact
    1.5 ms on energisation between NC and NO contact
    insulation resistance
    > 10 MOhm for signalling circuit
    contact compatibility
    M4
    compatibility code
    LC1D
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for storage
    -60…80 °C
    operating altitude
    3000 m without derating
    fire resistance
    850 °C conforming to IEC 60695-2-1
    flame retardance
    V0 conforming to UL 94
    mechanical robustness
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Vibrations contactor closed: 4 Gn, 5...300 Hz
    Shocks contactor open: 10 Gn for 11 ms
    Shocks contactor closed: 15 Gn for 11 ms
    height
    77 mm
    width
    45 mm
    depth
    95 mm
    net weight
    0.32 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    549.5 g
    Package 1 Height
    5.5 cm
    Package 1 width
    8.2 cm
    Package 1 Length
    10.3 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    PVC free
    Yes
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French5
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.4 MB
    Date 21/05/12
    prp.document.label.format pdf
    Size 2.9 MB
    Date 20/07/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.7 MB
    Date 02/05/17
    prp.document.label.format pdf
    Size 934.1 KB
    Date 01/03/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1D096BDS207 : TeSys D contactor S207 - 3P (3NO) AC-3 9A <=440V - coil 24V DC
    Description
    TeSys D contactor S207 - 3P (3NO) AC-3 9A <=440V - coil 24V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/07/20
    Description
    TeSys D contactor S207 - 3P (3NO) AC-3 9A <=440V - coil 24V DC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 303.8 KB
    Date 28/06/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 164.1 KB
    Date 14/09/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1D096BDS207 : TeSys D contactor S207 - 3P (3NO) AC-3 9A <=440V - coil 24V DC
    Description
    TeSys D contactor S207 - 3P (3NO) AC-3 9A <=440V - coil 24V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/07/20
    Description
    TeSys D contactor S207 - 3P (3NO) AC-3 9A <=440V - coil 24V DC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 194.9 KB
    Date 14/09/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1D096BDS207 : TeSys D contactor S207 - 3P (3NO) AC-3 9A <=440V - coil 24V DC
    Description
    TeSys D contactor S207 - 3P (3NO) AC-3 9A <=440V - coil 24V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/07/20
    Description
    TeSys D contactor S207 - 3P (3NO) AC-3 9A <=440V - coil 24V DC
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.