Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys LE
LE2D50AFE7A05 Product picture Schneider Electric

LE2D50AFE7A05

LE2D50AFE7A05 Product picture Schneider Electric
LE2D50AFE7A05

TeSys LE - enclosed DOL reversing starter - 50 A - 115 V AC coil - reset

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys LE
    device short name
    LE2D
    product or component type
    Enclosed DOL reversing starter
    device application
    Standard
    utilisation category
    AC-3
    device composition
    Thermal overload relay ordered separately
    Reversing contactor
    [Ie] rated operational current
    50 A AC-3
    motor power kW
    15 kW at 220/230 V AC 50/60 Hz
    22 kW at 380/400 V AC 50/60 Hz
    25 kW at 415 V AC 50/60 Hz
    30 kW at 440 V AC 50/60 Hz
    30 kW at 500 V AC 50/60 Hz
    33 kW at 660/690 V AC 50/60 Hz
    [Ithe] conventional enclosed thermal current
    50 A
    [Uc] control circuit voltage
    115 V AC 50/60 Hz
    control type
    Push-button reset blue R
    Complementary
    cable entry number
    1 ISO32 top
    3 1 ISO20 + 2 ISO32 bottom
    width
    200 mm
    height
    300 mm
    depth
    158.5 mm
    net weight
    5.47 kg
    Environment
    material
    Sheet steel
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK09 conforming to IEC 60529
    standards
    IEC 60947-4-1
    ambient air temperature for operation
    -5…40 °C
    Packing Units
    Package 1 Weight
    7.000 kg
    Package 1 Height
    3.000 dm
    Package 1 width
    3.200 dm
    Package 1 Length
    4.100 dm
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 361.2 KB
    Date 26/01/18
    Files in document
    stp
    128.9 KB
    pdf
    232.3 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.5 MB
    Date 01/06/15
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.