Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys LE
LE3D326FE7A05 Product picture Schneider Electric

LE3D326FE7A05

LE3D326FE7A05 Product picture Schneider Electric
LE3D326FE7A05

TeSys LE - enclosed star-delta starter - 32 A - 115 V AC coil - reset

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys LE
    device short name
    LE3D
    product or component type
    Enclosed star-delta starter
    device application
    Standard
    material
    Sheet steel
    utilisation category
    AC-3
    device composition
    Thermal overload relay ordered separately
    Star-delta contactors
    Fuse disconnector
    motor power kW
    15 kW at 220 V AC 50/60 Hz
    30 kW at 380/400 V AC 50/60 Hz
    30 kW at 415 V AC 50/60 Hz
    30 kW at 440 V AC 50/60 Hz
    [Uc] control circuit voltage
    115 V AC 50/60 Hz
    associated fuse rating
    63 A 14 x 51 mm aM
    control type
    Push-button reset blue R
    Complementary
    cable entry number
    1 Pg 21 top
    1 ISO32 top
    5 1 Pg 21 + 2 Pg 13 + 2 Pg 16 bottom
    5 1 ISO32 + 2 ISO20 + 2 ISO25 bottom
    width
    287 mm
    height
    367 mm
    depth
    190 mm
    net weight
    7.65 kg
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 60529
    standards
    IEC 60947-4-1
    ambient air temperature for operation
    -5…40 °C
    environmental characteristic
    Standard environment
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.