Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys LE
LE3D406FE7A59 Product picture Schneider Electric

LE3D406FE7A59

LE3D406FE7A59 Product picture Schneider Electric
LE3D406FE7A59

TeSys LE - enclosed star-delta starter - 40 A - 115 V AC coil - neutral term

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys LE
    device short name
    LE3D
    product or component type
    Enclosed star-delta starter
    device application
    Standard
    material
    Sheet steel
    utilisation category
    AC-3
    device composition
    Thermal overload relay ordered separately
    Star-delta contactors
    Fuse disconnector
    Neutral terminal
    motor power kW
    18.5 kW at 220 V AC 50/60 Hz
    37 kW at 380/400 V AC 50/60 Hz
    37 kW at 415 V AC 50/60 Hz
    37 kW at 440 V AC 50/60 Hz
    [Uc] control circuit voltage
    115 V AC 50/60 Hz
    associated fuse rating
    80 A 14 x 51 mm aM
    control type
    Without
    Complementary
    cable entry number
    1 ISO32 top
    5 1 ISO32 + 2 ISO20 + 2 ISO25 bottom
    1 Pg 29 top
    5 1 Pg 29 + 2 Pg 13 + 2 Pg 21 bottom
    width
    400 mm
    height
    500 mm
    depth
    218 mm
    net weight
    16.9 kg
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 60529
    standards
    IEC 60947-4-1
    ambient air temperature for operation
    -5…40 °C
    environmental characteristic
    Standard environment
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.