Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all TeSys LG, LJ
LG1K065M707A37 Product picture Schneider Electric

LG1K065M707A37

LG1K065M707A37 Product picture Schneider Electric
LG1K065M707A37

TeSys LG - enclosed DOL starter - 1.6...2.5 A - 220/230 V AC coil - mushroom

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys LG
    device short name
    LG1K
    product or component type
    Enclosed DOL starter
    device application
    Safety
    utilisation category
    AC-3
    device composition
    Contactor
    Switch disconnector
    Circuit-breaker
    motor power kW
    0.37 kW at 220/230 V AC 50/60 Hz
    0.75 kW at 400/415 V AC 50/60 Hz
    1.1 kW at 440 V AC 50/60 Hz
    thermal protection adjustment range
    1.6…2.5 A
    [Uc] control circuit voltage
    220/230 V AC 50/60 Hz
    control type
    Push-button start white I
    Push-button stop black O
    Rotary handle emergency stop red
    Mushroom head push-button emergency stop red
    Complementary
    cable entry number
    4 2 Pg 13 + 2 Pg 16 top
    4 2 Pg 13 + 2 Pg 16 bottom
    width
    175 mm
    height
    165 mm
    depth
    165 mm
    product weight
    0.97 kg
    Environment
    standards
    IEC 60947-4-1
    IEC 60204-1
    material
    Polycarbonate
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 60529
    environmental characteristic
    Standard environment
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    CAD
    Format
    Size
    Date
    Add to My Documents
    TeSys LG - enclosed DOL starter (Version 1.0)
    Files in document
    stp
    734.9 KB
    pdf
    575.7 KB
    Size zip
    Size 1.3 MB
    Date 17/07/18
    Files in document
    stp
    734.9 KB
    pdf
    575.7 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LG1K065M707A37 : TeSys LG - enclosed DOL starter - 1.6...2.5 A - 220/230 V AC coil - mushroom
    Description
    TeSys LG - enclosed DOL starter - 1.6...2.5 A - 220/230 V AC coil - mushroom
    Size pdf
    Size 195.3 KB
    Date 17/01/20
    Description
    TeSys LG - enclosed DOL starter - 1.6...2.5 A - 220/230 V AC coil - mushroom
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LG1K065M707A37 : TeSys LG - enclosed DOL starter - 1.6...2.5 A - 220/230 V AC coil - mushroom
    Description
    TeSys LG - enclosed DOL starter - 1.6...2.5 A - 220/230 V AC coil - mushroom
    Size pdf
    Size 195.3 KB
    Date 17/01/20
    Description
    TeSys LG - enclosed DOL starter - 1.6...2.5 A - 220/230 V AC coil - mushroom
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LG1K065M707A37 : TeSys LG - enclosed DOL starter - 1.6...2.5 A - 220/230 V AC coil - mushroom
    Description
    TeSys LG - enclosed DOL starter - 1.6...2.5 A - 220/230 V AC coil - mushroom
    Size pdf
    Size 195.3 KB
    Date 17/01/20
    Description
    TeSys LG - enclosed DOL starter - 1.6...2.5 A - 220/230 V AC coil - mushroom
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /