Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys LG, LJ
LG7K06M708A04 Product picture Schneider Electric
Discontinued

LG7K06M708A04

LG7K06M708A04 Product picture Schneider Electric
Discontinued
LG7K06M708A04

TeSys LG - enclosed DOL starter - 2.5...4 A - 220/230 V AC coil - no pushbuttons

Show more characteristics
LG7K06M708A04  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys LG
    device short name
    LG7K
    product or component type
    Enclosed DOL starter
    device application
    Safety
    utilisation category
    AC-3
    device composition
    Contactor
    Circuit-breaker
    motor power kW
    0.75 kW at 220/230 V AC 50/60 Hz
    1.5 kW at 400/415 V AC 50/60 Hz
    1.5 kW at 440 V AC 50/60 Hz
    thermal protection adjustment range
    2.5…4 A
    [Uc] control circuit voltage
    220/230 V AC 50/60 Hz
    control type
    Mushroom head push-button emergency stop red
    Complementary
    cable entry number
    4 2 Pg 13 + 2 Pg 16 top
    4 2 Pg 13 + 2 Pg 16 bottom
    width
    175 mm
    height
    165 mm
    depth
    177 mm
    net weight
    1.3 kg
    Environment
    standards
    IEC 60204-1
    IEC 60947-4-1
    material
    Polycarbonate
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 60529
    environmental characteristic
    Standard environment
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1.6 kg
    Package 1 Height
    17.5 cm
    Package 1 width
    24.4 cm
    Package 1 Length
    17.5 cm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    CAD
    Format
    Size
    Date
    Add to My Documents
    TeSys LG - enclosed DOL starter (Version 1.0)
    Files in document
    stp
    616.1 KB
    pdf
    510.7 KB
    prp.document.label.format zip
    Size 1.1 MB
    Date 17/07/18
    Files in document
    stp
    616.1 KB
    pdf
    510.7 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.2 MB
    Date 02/02/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LG7K06M708A04 : TeSys LG - enclosed DOL starter - 2.5...4 A - 220/230 V AC coil - no pushbuttons
    Description
    TeSys LG - enclosed DOL starter - 2.5...4 A - 220/230 V AC coil - no pushbuttons
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    TeSys LG - enclosed DOL starter - 2.5...4 A - 220/230 V AC coil - no pushbuttons
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    TeSys D Contactors AC 09 to 18A (Version 2.0)
    Description
    TeSys D Contactors AC 09 to 18A
    prp.document.label.format pdf
    Size 157.9 KB
    Date 28/04/16
    Description
    TeSys D Contactors AC 09 to 18A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LG7K06M708A04 : TeSys LG - enclosed DOL starter - 2.5...4 A - 220/230 V AC coil - no pushbuttons
    Description
    TeSys LG - enclosed DOL starter - 2.5...4 A - 220/230 V AC coil - no pushbuttons
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    TeSys LG - enclosed DOL starter - 2.5...4 A - 220/230 V AC coil - no pushbuttons
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL (Version 3.0)
    Description
    3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL
    prp.document.label.format pdf
    Size 132 KB
    Date 28/04/16
    Description
    3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LG7K06M708A04 : TeSys LG - enclosed DOL starter - 2.5...4 A - 220/230 V AC coil - no pushbuttons
    Description
    TeSys LG - enclosed DOL starter - 2.5...4 A - 220/230 V AC coil - no pushbuttons
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    TeSys LG - enclosed DOL starter - 2.5...4 A - 220/230 V AC coil - no pushbuttons
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.