Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Compact NSX <630A
LV429116 Product picture Schneider Electric

LV429116

Green premium brand logo
LV429116 Product picture Schneider Electric
LV429116
Green premium brand logo

trip unit Micrologic 6.2 E for Compact NSX 100/160/250 circuit breakers, electronic, rating 40A, 3 poles 3d

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    NSX100...250
    product or component type
    Control unit
    range compatibility
    Compact NSX100
    Compact NSX160
    Compact NSX250
    device application
    Distribution
    poles description
    3P
    protected poles description
    3t
    network type
    AC
    network frequency
    50/60 Hz
    trip unit name
    Micrologic 6.2 E
    trip unit technology
    Electronic
    trip unit protection functions
    LSIG
    protection type
    L : for overload protection (long time)
    S : for short time short-circuit protection
    I : for instantaneous short-circuit protection
    G : for ground fault protection
    trip unit rating
    40 A at 40 °C
    Complementary
    mounting mode
    Fixed
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    long time pick-up adjustment type Ir
    Adjustable 9 settings
    [Ir] long time pick-up adjustment range
    18...40 A
    long time delay adjustment type
    Adjustable
    [tr] long-time delay adjustment range
    15…400 s at 1.5 x Ir
    0.35…11 s at 7.2 x Ir
    0.5…16 s at 6 x Ir
    thermal memory
    20 minutes before and after tripping
    short-time pick-up adjustment type Isd
    Adjustable 9 settings
    [Isd] short-time pick-up adjustment range
    1.5...10 x Ir
    short-time delay adjustment type
    Adjustable
    [tsd] short-time delay adjustment range
    0…0.4 s I²t=off
    0.1…0.4 s I²t=on
    instantaneous pick-up adjustment type Ii
    Adjustable
    [Ii] instantaneous pick-up adjustment range
    1.5...12 x In Compact NSX250
    1.5...15 x In Compact NSX100
    1.5...15 x In Compact NSX160
    ground-fault pick-up adjustment type
    Adjustable
    [Ig] ground-fault pick-up adjustment range
    0.2...1 x In for In = 40 A
    0.4...1 x In for In > 40 A
    Ig enable on/off
    ground-fault time delay adjustment type -tg
    Adjustable
    [tg] ground-fault time delay adjustment range
    0…0.4 s I²t=off
    0.1…0.4 s I²t=on
    zone selective interlocking ZSI
    With
    communication of data
    Energy metering
    Protection and alarm settings
    Time-stamped histories and event tables
    Maximeters/minimeters
    Power quality
    Instantaneous and demand values
    Demand current and power
    Maintenance indicators
    display type
    LCD display
    type of measurement
    Energy meter
    electrical data recording
    Maintenance indicators
    Environment
    standards
    UL 508
    EN/IEC 60947-2
    product certifications
    CCC
    Marine
    EAC
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    570 g
    Package 1 Height
    9 cm
    Package 1 width
    10.7 cm
    Package 1 Length
    15 cm
    Unit Type of Package 2
    S03
    Number of Units in Package 2
    11
    Package 2 Weight
    6.757 kg
    Package 2 Height
    30 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English13
    • Chinese5
    • French5
    • German5
    • Italian5
    • Portuguese5
    • Russian5
    • Spanish5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V (Version 1.9)
    Description
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
    prp.document.label.format pdf
    Size 71.5 MB
    Date 10/02/20
    Description
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
    User guide
    Format
    Size
    Date
    Add to My Documents
    MicroLogic Firmware History (Version 03)
    Description
    This document provides information about the backward compatibility between Enerlin’X devices and - MicroLogic control units for MasterPact MTZ circuit breakers- MicroLogic trip units for MasterPact NT/NW, ComPact NS630b-3200 and PowerPact P- and R-frame circuit breakers - MicroLogic trip units for ComPact NSX and PowerPact H-, J-, and L-frame circuit breakers
    prp.document.label.format pdf
    Size 1.6 MB
    Date 01/04/20
    Description
    This document provides information about the backward compatibility between Enerlin’X devices and - MicroLogic control units for MasterPact MTZ circuit breakers- MicroLogic trip units for MasterPact NT/NW, ComPact NS630b-3200 and PowerPact P- and R-frame circuit breakers - MicroLogic trip units for ComPact NSX and PowerPact H-, J-, and L-frame circuit breakers
    Compact NSX - Micrologic 5/6/7 - User guide (Version 01)
    Description
    Compact NSX - Micrologic 5/6/7 - User guide
    prp.document.label.format pdf
    Size 5.7 MB
    Date 01/01/20
    Description
    Compact NSX - Micrologic 5/6/7 - User guide
    Compact NSX100-630 - User guide (Version 01)
    Description
    Compact NSX100-630 - User guide
    prp.document.label.format pdf
    Size 12.2 MB
    Date 01/01/20
    Description
    Compact NSX100-630 - User guide
    prp.document.label.format pdf
    Size 625.7 KB
    Date 01/09/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.1 MB
    Date 01/04/19
    prp.document.label.format pdf
    Size 2.2 MB
    Date 05/01/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV429116 : trip unit Micrologic 6.2 E for Compact NSX 100/160/250 circuit breakers, electronic, rating 40A, 3 poles 3d
    Description
    trip unit Micrologic 6.2 E for Compact NSX 100/160/250 circuit breakers, electronic, rating 40A, 3 poles 3d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 07/07/20
    Description
    trip unit Micrologic 6.2 E for Compact NSX 100/160/250 circuit breakers, electronic, rating 40A, 3 poles 3d
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV429116 : trip unit Micrologic 6.2 E for Compact NSX 100/160/250 circuit breakers, electronic, rating 40A, 3 poles 3d
    Description
    trip unit Micrologic 6.2 E for Compact NSX 100/160/250 circuit breakers, electronic, rating 40A, 3 poles 3d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 07/07/20
    Description
    trip unit Micrologic 6.2 E for Compact NSX 100/160/250 circuit breakers, electronic, rating 40A, 3 poles 3d
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV429116 : trip unit Micrologic 6.2 E for Compact NSX 100/160/250 circuit breakers, electronic, rating 40A, 3 poles 3d
    Description
    trip unit Micrologic 6.2 E for Compact NSX 100/160/250 circuit breakers, electronic, rating 40A, 3 poles 3d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 07/07/20
    Description
    trip unit Micrologic 6.2 E for Compact NSX 100/160/250 circuit breakers, electronic, rating 40A, 3 poles 3d
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.