Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Compact NSX <630A
LV429250 Product picture Schneider Electric
Discontinued

LV429250

LV429250 Product picture Schneider Electric
Discontinued
LV429250

connection accessories, Compact NSX 100/160/250, right angle terminal extensions, set of 2 parts

Show more characteristics
LV429250  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    device short name
    Right angle terminal extension
    product or component type
    Terminal extension
    accessory / separate part category
    Connection accessory
    range compatibility
    Compact NSX circuit breaker
    Compact NSX DC circuit breaker
    poles description
    2P
    quantity per set
    Set of 2
    mounting position
    Right-angled
    performance level
    M
    S
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    136 g
    Package 1 Height
    2 cm
    Package 1 width
    9.5 cm
    Package 1 Length
    26.5 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    10
    Package 2 Weight
    1.588 kg
    Package 2 Height
    11 cm
    Package 2 width
    2 cm
    Package 2 Length
    35 cm
    Unit Type of Package 3
    S03
    Number of Units in Package 3
    80
    Package 3 Weight
    13.191 kg
    Package 3 Height
    30 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V (Version 1.9)
    Description
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
    prp.document.label.format pdf
    Size 71.5 MB
    Date 10/02/20
    Description
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalog (Version 3.3)
    Description
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalognote that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    prp.document.label.format pdf
    Size 67.8 MB
    Date 31/01/20
    Description
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalognote that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Compact NSX100-630 - User guide (Version 01)
    Description
    Compact NSX100-630 - User guide
    prp.document.label.format pdf
    Size 12.2 MB
    Date 01/01/20
    Description
    Compact NSX100-630 - User guide
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 88.1 KB
    Date 25/09/13
    Files in document
    zip
    45.7 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.9 MB
    Date 21/12/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV429250 : connection accessories, Compact NSX 100/160/250, right angle terminal extensions, set of 2 parts
    Description
    connection accessories, Compact NSX 100/160/250, right angle terminal extensions, set of 2 parts
    prp.document.label.format pdf
    Size 195.3 KB
    Date 04/07/20
    Description
    connection accessories, Compact NSX 100/160/250, right angle terminal extensions, set of 2 parts
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV429250 : connection accessories, Compact NSX 100/160/250, right angle terminal extensions, set of 2 parts
    Description
    connection accessories, Compact NSX 100/160/250, right angle terminal extensions, set of 2 parts
    prp.document.label.format pdf
    Size 195.3 KB
    Date 04/07/20
    Description
    connection accessories, Compact NSX 100/160/250, right angle terminal extensions, set of 2 parts
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV429250 : connection accessories, Compact NSX 100/160/250, right angle terminal extensions, set of 2 parts
    Description
    connection accessories, Compact NSX 100/160/250, right angle terminal extensions, set of 2 parts
    prp.document.label.format pdf
    Size 195.3 KB
    Date 04/07/20
    Description
    connection accessories, Compact NSX 100/160/250, right angle terminal extensions, set of 2 parts
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.