Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Compact NSX <630A
LV429414 Product picture Schneider Electric

LV429414

Green premium brand logo
LV429414 Product picture Schneider Electric
LV429414
Green premium brand logo

MN undervoltage release, Compact NSX, PowerPact Multistandard, EasyPact CVS, rated voltage 250 VDC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    device short name
    MN
    product or component type
    Voltage release
    device application
    Control
    range compatibility
    Compact NSX
    EasyPact CVS
    PowerPact Multistandard
    voltage release type
    Undervoltage release
    [Uc] control circuit voltage
    250 V DC
    Complementary
    threshold tripping voltage
    0.35...0.7 x Un opening
    0.85 x Un closing
    supply holding power
    5 W
    supply inrush power
    10 W
    mounting mode
    Fixed
    response time
    50 ms
    auxiliary connection terminal
    Screw terminal0…1.5 mm²
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    125 g
    Package 1 Height
    4 cm
    Package 1 width
    6.4 cm
    Package 1 Length
    8.5 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    10
    Package 2 Weight
    1.328 kg
    Package 2 Height
    15 cm
    Package 2 width
    9 cm
    Package 2 Length
    23 cm
    Unit Type of Package 3
    S03
    Number of Units in Package 3
    60
    Package 3 Weight
    8.455 kg
    Package 3 Height
    30 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • Chinese3
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V (Version 1.9)
    Description
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
    prp.document.label.format pdf
    Size 71.5 MB
    Date 10/02/20
    Description
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalog (Version 3.3)
    Description
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalognote that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    prp.document.label.format pdf
    Size 67.8 MB
    Date 31/01/20
    Description
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalognote that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    VIGIREX Catalog (Version 3.6)
    Description
    VIGIREX Catalog
    prp.document.label.format pdf
    Size 19.6 MB
    Date 13/12/18
    Description
    VIGIREX Catalog
    User guide
    Format
    Size
    Date
    Add to My Documents
    Compact NSX100-630 - User guide (Version 01)
    Description
    Compact NSX100-630 - User guide
    prp.document.label.format pdf
    Size 12.2 MB
    Date 01/01/20
    Description
    Compact NSX100-630 - User guide
    CAD
    Format
    Size
    Date
    Add to My Documents
    MX SHUNT RELEASE (Version 1.0)
    Files in document
    stp
    740.9 KB
    zip
    546.5 KB
    prp.document.label.format zip
    Size 1.3 MB
    Date 29/08/13
    Files in document
    stp
    740.9 KB
    zip
    546.5 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.5 MB
    Date 01/09/18
    prp.document.label.format pdf
    Size 2.1 MB
    Date 01/10/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV429414 : MN undervoltage release, Compact NSX, PowerPact Multistandard, EasyPact CVS, rated voltage 250 VDC
    Description
    MN undervoltage release, Compact NSX, PowerPact Multistandard, EasyPact CVS, rated voltage 250 VDC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 08/07/20
    Description
    MN undervoltage release, Compact NSX, PowerPact Multistandard, EasyPact CVS, rated voltage 250 VDC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV429414 : MN undervoltage release, Compact NSX, PowerPact Multistandard, EasyPact CVS, rated voltage 250 VDC
    Description
    MN undervoltage release, Compact NSX, PowerPact Multistandard, EasyPact CVS, rated voltage 250 VDC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 08/07/20
    Description
    MN undervoltage release, Compact NSX, PowerPact Multistandard, EasyPact CVS, rated voltage 250 VDC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Compact NS and NSX Circuit breakers (Version 2.0)
    Description
    Compact NS and NSX Circuit breakersfrom 100 to 630 A
    prp.document.label.format pdf
    Size 604.4 KB
    Date 17/12/19
    Description
    Compact NS and NSX Circuit breakersfrom 100 to 630 A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV429414 : MN undervoltage release, Compact NSX, PowerPact Multistandard, EasyPact CVS, rated voltage 250 VDC
    Description
    MN undervoltage release, Compact NSX, PowerPact Multistandard, EasyPact CVS, rated voltage 250 VDC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 08/07/20
    Description
    MN undervoltage release, Compact NSX, PowerPact Multistandard, EasyPact CVS, rated voltage 250 VDC
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.