Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   MicroLogic
LV429424 Product picture Schneider Electric

LV429424

LV429424 Product picture Schneider Electric
LV429424

trip unit accessory - SDTAM 24/415V AC/DC - for NSX100..250 / NSX400..630

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    NSX100...250
    NSX400...630
    range
    Compact
    device short name
    SDTAM
    product or component type
    Thermal fault module
    device application
    Signalling
    range compatibility
    Compact NSX circuit breaker
    accessory / separate part category
    Trip unit accessory
    trip unit name
    Micrologic 2.3 M
    Micrologic 2.2 M
    Micrologic 6.3 E-M
    Micrologic 6.2 E-M
    Complementary
    maximum output current
    0.08 A
    [Us] rated supply voltage
    24...415 V AC
    24...415 V DC
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    58 g
    Package 1 Height
    4 cm
    Package 1 width
    5 cm
    Package 1 Length
    10.5 cm
    Unit Type of Package 2
    S02
    Number of Units in Package 2
    46
    Package 2 Weight
    3.123 kg
    Package 2 Height
    15 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Chinese2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V (Version 1.9)
    Description
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
    prp.document.label.format pdf
    Size 71.5 MB
    Date 10/02/20
    Description
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 12/07/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Compact NSX100-630 - User guide (Version 01)
    Description
    Compact NSX100-630 - User guide
    prp.document.label.format pdf
    Size 12.2 MB
    Date 01/01/20
    Description
    Compact NSX100-630 - User guide
    CAD
    Format
    Size
    Date
    Add to My Documents
    SDTAM 24/415V AC/DC THERMAL FAULT MODULE
    Files in document
    zip
    504.7 KB
    prp.document.label.format zip
    Size 1.1 MB
    Date 01/01/00
    Files in document
    zip
    504.7 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.8 MB
    Date 01/04/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV429424 : trip unit accessory - SDTAM 24/415V AC/DC - for NSX100..250 / NSX400..630
    Description
    trip unit accessory - SDTAM 24/415V AC/DC - for NSX100..250 / NSX400..630
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    trip unit accessory - SDTAM 24/415V AC/DC - for NSX100..250 / NSX400..630
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV429424 : trip unit accessory - SDTAM 24/415V AC/DC - for NSX100..250 / NSX400..630
    Description
    trip unit accessory - SDTAM 24/415V AC/DC - for NSX100..250 / NSX400..630
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    trip unit accessory - SDTAM 24/415V AC/DC - for NSX100..250 / NSX400..630
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV429424 : trip unit accessory - SDTAM 24/415V AC/DC - for NSX100..250 / NSX400..630
    Description
    trip unit accessory - SDTAM 24/415V AC/DC - for NSX100..250 / NSX400..630
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    trip unit accessory - SDTAM 24/415V AC/DC - for NSX100..250 / NSX400..630
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.