Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Compact NSX <630A
LV432408 Product picture Schneider Electric

LV432408

Green premium brand logo
LV432408 Product picture Schneider Electric
LV432408
Green premium brand logo

circuit breaker basic frame, Compact NSX400N, 50 kA at 415 VAC 50/60 Hz, 400 A, without trip unit, 4 poles

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Compact
    range of product
    NSX400...630
    product or component type
    Basic frame
    device short name
    Compact NSX400N
    device application
    Distribution
    circuit breaker name
    Compact NSX400N
    poles description
    4P
    neutral position
    Left
    network type
    AC
    network frequency
    50/60 Hz
    [In] rated current
    400 A at 65 °C
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    breaking capacity code
    N
    breaking capacity
    85 kA at 240 V AC 50/60 Hz conforming to UL 508
    22 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
    85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA at 480 V AC 50/60 Hz conforming to UL 508
    50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    30 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    20 kA at 600 V AC 50/60 Hz conforming to UL 508
    42 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    11 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
    85 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    10 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    30 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
    42 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to EN 60947-2
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    pollution degree
    3 conforming to IEC 60947-1
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    protection type
    Without protection
    mechanical durability
    15000 cycles conforming to IEC 60947-2
    electrical durability
    12000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    3000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2
    6000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2
    6000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    connection pitch
    45 mm
    height
    255 mm
    width
    185 mm
    depth
    110 mm
    Environment
    standards
    IEC 60947-2
    EN 60947-2
    UL 508
    product certifications
    UL
    CSA
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    ambient air temperature for operation
    -35…70 °C
    ambient air temperature for storage
    -55…85 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    5.8 kg
    Package 1 Height
    15.2 cm
    Package 1 width
    20.3 cm
    Package 1 Length
    29.2 cm
    Unit Type of Package 2
    P12
    Number of Units in Package 2
    28
    Package 2 Weight
    175.072 kg
    Package 2 Height
    80 cm
    Package 2 width
    80 cm
    Package 2 Length
    120 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages18
    • English18
    • French5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V (Version 1.9)
    Description
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
    prp.document.label.format pdf
    Size 71.5 MB
    Date 10/02/20
    Description
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
    User guide
    Format
    Size
    Date
    Add to My Documents
    MicroLogic Firmware History (Version 03)
    Description
    This document provides information about the backward compatibility between Enerlin’X devices and - MicroLogic control units for MasterPact MTZ circuit breakers- MicroLogic trip units for MasterPact NT/NW, ComPact NS630b-3200 and PowerPact P- and R-frame circuit breakers - MicroLogic trip units for ComPact NSX and PowerPact H-, J-, and L-frame circuit breakers
    prp.document.label.format pdf
    Size 1.6 MB
    Date 01/04/20
    Description
    This document provides information about the backward compatibility between Enerlin’X devices and - MicroLogic control units for MasterPact MTZ circuit breakers- MicroLogic trip units for MasterPact NT/NW, ComPact NS630b-3200 and PowerPact P- and R-frame circuit breakers - MicroLogic trip units for ComPact NSX and PowerPact H-, J-, and L-frame circuit breakers
    Compact NSX - Micrologic 5/6/7 - User guide (Version 01)
    Description
    Compact NSX - Micrologic 5/6/7 - User guide
    prp.document.label.format pdf
    Size 5.7 MB
    Date 01/01/20
    Description
    Compact NSX - Micrologic 5/6/7 - User guide
    Compact NSX100-630 - User guide (Version 01)
    Description
    Compact NSX100-630 - User guide
    prp.document.label.format pdf
    Size 12.2 MB
    Date 01/01/20
    Description
    Compact NSX100-630 - User guide
    prp.document.label.format pdf
    Size 16.7 MB
    Date 01/04/12
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format stp
    Size 650.3 KB
    Date 18/07/18
    4P NSX WITHOUT TRIP UNIT COMPACT CI (Version 1.0)
    Files in document
    stp
    650.3 KB
    zip
    333.3 KB
    prp.document.label.format zip
    Size 983.7 KB
    Date 12/09/13
    Files in document
    stp
    650.3 KB
    zip
    333.3 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.2 MB
    Date 21/12/17
    prp.document.label.format pdf
    Size 6.1 MB
    Date 01/01/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV432408 : circuit breaker Compact NSX400N - 400 A - 4 poles - without trip unit
    Description
    circuit breaker Compact NSX400N - 400 A - 4 poles - without trip unit
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    circuit breaker Compact NSX400N - 400 A - 4 poles - without trip unit
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 302.6 KB
    Date 27/06/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 54.4 KB
    Date 12/10/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV432408 : circuit breaker Compact NSX400N - 400 A - 4 poles - without trip unit
    Description
    circuit breaker Compact NSX400N - 400 A - 4 poles - without trip unit
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    circuit breaker Compact NSX400N - 400 A - 4 poles - without trip unit
    Movies
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format mp4
    Size 189.3 MB
    Date 11/10/17
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 191.7 KB
    Date 12/10/12
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV432408 : circuit breaker Compact NSX400N - 400 A - 4 poles - without trip unit
    Description
    circuit breaker Compact NSX400N - 400 A - 4 poles - without trip unit
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    circuit breaker Compact NSX400N - 400 A - 4 poles - without trip unit
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.