Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Compact NSX <630A
LV432571 Product picture Schneider Electric

LV432571

Green premium brand logo
LV432571 Product picture Schneider Electric
LV432571
Green premium brand logo

retrofit Escutcheon (small cut-out) - for NSX400..630

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    NSX400...630
    NSX400...630 DC
    product or component type
    Retrofit escutcheon
    accessory / separate part category
    Insulation accessory
    range compatibility
    Compact NSX
    Complementary
    cut-out dimensions
    131 x 154 mm
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    122 g
    Package 1 Height
    3.3 cm
    Package 1 width
    18.6 cm
    Package 1 Length
    34.4 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V (Version 1.9)
    Description
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
    prp.document.label.format pdf
    Size 71.5 MB
    Date 10/02/20
    Description
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalog (Version 3.3)
    Description
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalognote that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    prp.document.label.format pdf
    Size 67.8 MB
    Date 31/01/20
    Description
    COMPACT NSX COMPACT INS INV and MASTERPACT NW DC DC PV catalognote that :The novelty of this pdf is that it contains links in the chapter "catalog numbers", to enable you to be redirected to a product data sheet.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Compact NSX100-630 - User guide (Version 01)
    Description
    Compact NSX100-630 - User guide
    prp.document.label.format pdf
    Size 12.2 MB
    Date 01/01/20
    Description
    Compact NSX100-630 - User guide
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.7 MB
    Date 15/11/17
    prp.document.label.format pdf
    Size 1.1 MB
    Date 01/12/11
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV432571 : retrofit Escutcheon (small cut-out) - for NSX400..630
    Description
    retrofit Escutcheon (small cut-out) - for NSX400..630
    prp.document.label.format pdf
    Size 195.3 KB
    Date 15/07/20
    Description
    retrofit Escutcheon (small cut-out) - for NSX400..630
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV432571 : retrofit Escutcheon (small cut-out) - for NSX400..630
    Description
    retrofit Escutcheon (small cut-out) - for NSX400..630
    prp.document.label.format pdf
    Size 195.3 KB
    Date 15/07/20
    Description
    retrofit Escutcheon (small cut-out) - for NSX400..630
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV432571 : retrofit Escutcheon (small cut-out) - for NSX400..630
    Description
    retrofit Escutcheon (small cut-out) - for NSX400..630
    prp.document.label.format pdf
    Size 195.3 KB
    Date 15/07/20
    Description
    retrofit Escutcheon (small cut-out) - for NSX400..630
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.