Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Fupact INF, ISFL, ISFT
LV480752 Product picture Schneider Electric

LV480752

LV480752 Product picture Schneider Electric
LV480752

fuse switch disconnector, Fupact ISFT100N, 100 A, DIN NH000, 3 poles, 60 mm busbars mounting, downstream distribution

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    ISFT100N
    range
    Fupact
    product name
    Fupact ISFT
    device short name
    ISFT100N
    product or component type
    Fuse-switch disconnector
    device application
    Equipment protection, monitoring and control
    Distribution
    Complementary
    poles description
    3P
    protected poles description
    3f
    fuse type
    DIN
    fuse size
    NH000
    network type
    DC
    AC
    network frequency
    50/60 Hz
    control type
    Fuse carriers handle
    [Ith] conventional free air thermal current
    100 A ( 40 °C ) horizontal
    100 A ( 40 °C ) vertical
    70 A ( 70 °C ) horizontal
    70 A ( 70 °C ) vertical
    75 A ( 65 °C ) horizontal
    75 A ( 65 °C ) vertical
    80 A ( 60 °C ) horizontal
    80 A ( 60 °C ) vertical
    85 A ( 55 °C ) horizontal
    85 A ( 55 °C ) vertical
    90 A ( 50 °C ) horizontal
    90 A ( 50 °C ) vertical
    95 A ( 45 °C ) horizontal
    95 A ( 45 °C ) vertical
    100 A ( 40 °C ) power dissipation per fuse: 7.5 W
    [Ithe] conventional enclosed thermal current
    100 A at 40 °C, Power dissipation per fuse: 7.5 W
    rated duty
    Uninterrupted
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz
    800 V DC
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ue] rated operational voltage
    440 V DC
    690 V AC 50/60 Hz
    690 V AC 50/60 Hz AC-20
    690 V DC DC-20
    [Ie] rated operational current
    AC-21B: 100 A AC 50/60 Hz 440/480 V
    AC-21B: 100 A AC 50/60 Hz 500 V
    AC-21B: 100 A AC 50/60 Hz 660/690 V
    AC-21B: 100 A AC 50/60 Hz 220/240 V
    AC-21B: 100 A AC 50/60 Hz 380/415 V
    AC-22B: 100 A AC 50/60 Hz 220/240 V
    AC-22B: 100 A AC 50/60 Hz 380/415 V
    AC-22B: 100 A AC 50/60 Hz 440/480 V
    AC-22B: 100 A AC 50/60 Hz 500 V
    AC-23B: 100 A AC 50/60 Hz 220/240 V
    AC-23B: 100 A AC 50/60 Hz 380/415 V
    DC-21B: 100 A DC 125 V 3 poles in series
    DC-21B: 100 A DC 220 V 3 poles in series
    DC-21B: 100 A DC 440 V 3 poles in series
    DC-22B: 100 A DC 125 V 3 poles in series
    DC-22B: 100 A DC 220 V 3 poles in series
    DC-22B: 100 A DC 440 V 3 poles in series
    [Im] rated making and breaking capacity
    Icm 105 kA at 500 V
    Icm 105 kA at 690 V
    Icm 176 kA at 415 V
    Icn 50 kA at 500 V
    Icn 50 kA at 690 V
    Icn 80 kA at 415 V
    suitability for isolation
    Yes
    visible break
    Yes
    contact operation
    Single-break
    mechanical durability
    2000 cycles
    electrical durability
    AC-21B: 300 cycles 690 V AC 50/60 Hz
    AC-22B: 300 cycles 415 V AC 50/60 Hz
    AC-23B: 300 cycles 415 V AC 50/60 Hz
    electrical shock protection class
    Class II front face
    provision for padlocking
    Lead seal
    cable entry
    Bottom
    mounting support
    DIN rail, with specific accessories
    Busbars
    mounting support
    Busbars
    mounting location
    Side by side
    design
    Horizontal design
    connections terminals
    Hook-on and screw clamp terminals
    connections - terminals
    Hook-on upstream 100 A 60 mm
    Screw clamp terminals downstream 100 A 2.5…50 mm²
    tightening torque
    4.5 N.m for terminal
    Environment
    height
    216 mm
    width
    53 mm
    depth
    82 mm
    standards
    EN/IEC 60947-1
    IEC 60269-2
    EN/IEC 60947-3
    product certifications
    CE
    CCC
    EAC
    IP degree of protection
    IP3x conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    pollution degree
    3 conforming to IEC 60947
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English8
    • Chinese3
    • French4
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Fupact Fusegear range from 32 to 1250A catalog (Version 1.1)
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    Size pdf
    Size 86.1 MB
    Date 22/10/19
    Description
    Fupact Fusegear range from 32 to 1250A catalog - The source files are available under number 319E
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 800.3 KB
    Date 16/01/17
    Files in document
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6.7 MB
    Date 14/02/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    fuse switch disconnector, Fupact ISFT100N, 100 A, DIN NH000, 3 poles, 60 mm busbars mounting, downstream distribution
    Description
    fuse switch disconnector, Fupact ISFT100N, 100 A, DIN NH000, 3 poles, 60 mm busbars mounting, downstream distribution
    Size pdf
    Size 195.3 KB
    Date 07/12/19
    Description
    fuse switch disconnector, Fupact ISFT100N, 100 A, DIN NH000, 3 poles, 60 mm busbars mounting, downstream distribution
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 297.9 KB
    Date 10/07/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    fuse switch disconnector, Fupact ISFT100N, 100 A, DIN NH000, 3 poles, 60 mm busbars mounting, downstream distribution
    Description
    fuse switch disconnector, Fupact ISFT100N, 100 A, DIN NH000, 3 poles, 60 mm busbars mounting, downstream distribution
    Size pdf
    Size 195.3 KB
    Date 07/12/19
    Description
    fuse switch disconnector, Fupact ISFT100N, 100 A, DIN NH000, 3 poles, 60 mm busbars mounting, downstream distribution
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    fuse switch disconnector, Fupact ISFT100N, 100 A, DIN NH000, 3 poles, 60 mm busbars mounting, downstream distribution
    Description
    fuse switch disconnector, Fupact ISFT100N, 100 A, DIN NH000, 3 poles, 60 mm busbars mounting, downstream distribution
    Size pdf
    Size 195.3 KB
    Date 07/12/19
    Description
    fuse switch disconnector, Fupact ISFT100N, 100 A, DIN NH000, 3 poles, 60 mm busbars mounting, downstream distribution
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /