Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   MasterPact MTZ
LV848227 Product picture Schneider Electric

LV848227

Green premium brand logo
LV848227 Product picture Schneider Electric
LV848227
Green premium brand logo

Circuit breaker MTZ2 10H1 - 1000 A - 4P drawout - right neutral - w/o Micrologic

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Masterpact
    product name
    Masterpact MTZ2
    device short name
    MTZ2 10 H1
    product or component type
    Circuit breaker
    device application
    Protection
    poles description
    4P
    neutral position
    Right
    network type
    AC
    network frequency
    50/60 Hz
    breaking capacity code
    H1
    suitability for isolation
    Yes conforming to IEC 60947-2
    selectivity category
    Category B
    Complementary
    control type
    Push-button
    mounting mode
    Drawout
    mounting support
    Rails
    Base plate
    [In] rated current
    1000 A at 40 °C
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    12 kV conforming to IEC 60947-2
    [Icm] rated short-circuit making capacity
    145 kA 220/415 V AC at 50/60 Hz
    145 kA 440 V AC at 50/60 Hz
    145 kA 500/525 V AC at 50/60 Hz
    145 kA 660/690 V AC at 50/60 Hz
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    circuit breaker CT rating
    1000 A
    performance level
    66 kA Icu at 220/415 V AC 50/60 Hz conforming to IEC 60947-2
    66 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    66 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    66 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    66 kA at 220/415 V AC 50/60 Hz conforming to IEC 60947-2
    66 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    66 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    66 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    mechanical durability
    25000 cycles with periodic preventive maintenance conforming to IEC 60947-2
    electrical durability
    10000 cycles 440 V AC 50/60 Hz conforming to IEC 60947-2
    10000 cycles 690 V AC 50/60 Hz conforming to IEC 60947-2
    AC-23A: 10000 cycles 440 V AC 50/60 Hz conforming to IEC 60947-3
    AC-23A: 10000 cycles 690 V AC 50/60 Hz conforming to IEC 60947-3
    AC-3: 6000 cycles 440/690 V AC 50/60 Hz conforming to IEC 60947-3
    connection pitch
    115 mm
    [Icw] rated short-time withstand current
    66 kA 0.5 s conforming to IEC 60947-2
    66 kA 1 s conforming to IEC 60947-2
    36 kA 3 s conforming to IEC 60947-2
    maximum breaking time
    25 ms
    maximum closing response time
    70 ms
    height
    Drawout circuit breaker without chassis: 300 mm
    Drawout circuit breaker with chassis: 439 mm
    width
    Drawout circuit breaker without chassis: 493 mm
    Drawout circuit breaker with chassis: 556 mm
    depth
    Drawout circuit breaker without chassis: 300 mm
    Drawout circuit breaker with chassis: 403 mm
    Environment
    standards
    IEC 60364-8-1
    IEC 60947-2
    product certifications
    ASTA
    pollution degree
    3 conforming to IEC 60947-1
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    54.654 kg
    Package 1 Height
    30 cm
    Package 1 width
    30 cm
    Package 1 Length
    50 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    PVC free
    Yes
  • View more
    View less

    Documents

    Language
    • All Languages21
    • English21
    • Chinese6
    • French7
    • German6
    • Italian6
    • Portuguese6
    • Russian6
    • Spanish7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    MasterPact MTZ Catalog 2020 Air circuit breakers and switch disconnectors (Version 4.1)
    Description
    MasterPact MTZ Catalog 2020 Air circuit breakers and switch disconnectors
    prp.document.label.format pdf
    Size 90.7 MB
    Date 13/02/20
    Description
    MasterPact MTZ Catalog 2020 Air circuit breakers and switch disconnectors
    MasterPact MTZ Catalog numbers and spare parts 2020 Air circuit breakers and switch disconnectors (Version 2.0)
    Description
    MasterPact MTZ Catalog numbers and spare parts 2020 Air circuit breakers and switch disconnectors
    prp.document.label.format pdf
    Size 10.8 MB
    Date 06/12/19
    Description
    MasterPact MTZ Catalog numbers and spare parts 2020 Air circuit breakers and switch disconnectors
    User guide
    Format
    Size
    Date
    Add to My Documents
    MasterPact MTZ -Modbus Communication Guide (Version 07)
    Description
    MasterPact MTZ -Modbus Communication Guide
    prp.document.label.format pdf
    Size 5.5 MB
    Date 01/10/20
    Description
    MasterPact MTZ -Modbus Communication Guide
    MasterPact MTZ MicroLogic X Control Unit - Firmware Release Notes (Version 09)
    Description
    Release Notes of MasterPact MTZ MicroLogic X Firmwares from V001.000.200 to V004.105.003
    prp.document.label.format pdf
    Size 1.9 MB
    Date 01/09/20
    Description
    Release Notes of MasterPact MTZ MicroLogic X Firmwares from V001.000.200 to V004.105.003
    MasterPact MTZ2/MTZ3 - IEC Circuit Breakers and Switch-Disconnectors from 800 to 6300 A - User Guide (Version 04)
    Description
    The aim of this guide is to provide users, installers, and maintenance personnel with technical informationneeded to operate MasterPact MTZ2/MTZ3 circuit breakers and switch-disconnectors, in compliancewith the IEC standards.
    prp.document.label.format pdf
    Size 12.2 MB
    Date 01/07/20
    Description
    The aim of this guide is to provide users, installers, and maintenance personnel with technical informationneeded to operate MasterPact MTZ2/MTZ3 circuit breakers and switch-disconnectors, in compliancewith the IEC standards.
    Installation of MicroLogic X Firmware Version 004.105.000 (Version 06)
    Description
    Installation instructions of the MicroLogic X firmware patch version 004.105.000.
    prp.document.label.format pdf
    Size 319.4 KB
    Date 23/06/20
    Description
    Installation instructions of the MicroLogic X firmware patch version 004.105.000.
    MasterPact MTZ - Cybersecurity Guide (Version 03)
    Description
    This guide provides information on cybersecurity aspects for MasterPact™ MTZ circuit breakers withMicroLogic™ X control units to help system designers and operators promote a secure operatingenvironment for the product.
    prp.document.label.format pdf
    Size 690.9 KB
    Date 01/06/20
    Description
    This guide provides information on cybersecurity aspects for MasterPact™ MTZ circuit breakers withMicroLogic™ X control units to help system designers and operators promote a secure operatingenvironment for the product.
    Masterpact MTZ - Basic and Standard Maintenance Procedures for IEC Devices (Version 03)
    Description
    This document provides trained and qualified maintenance personnel with the technical information needed to perform Basic and Standard end-user preventive maintenance on Masterpact MTZ IEC circuit breakers and switch-disconnectors.
    prp.document.label.format pdf
    Size 20.4 MB
    Date 01/03/19
    Description
    This document provides trained and qualified maintenance personnel with the technical information needed to perform Basic and Standard end-user preventive maintenance on Masterpact MTZ IEC circuit breakers and switch-disconnectors.
    Masterpact MTZ IEC Circuit Breakers and Switch-Disconnectors - Maintenance Guide (Version 03)
    Description
    This guide contains information on the preventive maintenance Policy recommended to ensure that masterpact MTZ devices retain the operating and technical characteristics specified during their service life.
    prp.document.label.format pdf
    Size 3.8 MB
    Date 01/03/19
    Description
    This guide contains information on the preventive maintenance Policy recommended to ensure that masterpact MTZ devices retain the operating and technical characteristics specified during their service life.