Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lexium 52 & Motors
MH30703P07A2200 Product picture Schneider Electric

MH30703P07A2200

Green premium brand logo
MH30703P07A2200 Product picture Schneider Electric
MH30703P07A2200
Green premium brand logo

servo motor MH3 070 3,1Nm,no key,multi 16 lines,no brake,IP65/IP67,6kRPM

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range compatibility
    PacDrive 3
    product or component type
    AC servo motors
    device short name
    MH3
    Complementary
    maximum mechanical speed
    8000 rpm
    [Us] rated supply voltage
    115...480 V
    network number of phases
    Three phase
    continuous stall current
    3.91 A
    continuous stall torque
    3.4 N.m, 115...480 V, three phase
    continuous power
    1540 W
    peak stall torque
    10.2 N.m, 115...480 V, three phase
    nominal output power
    0.42 W, 115 V
    0.75 W, 230 V
    1.32 W, 400 V
    1.54 W, 480 V
    nominal torque
    3.18 N.m, 115 V
    2.96 N.m, 230 V
    2.53 N.m, 400 V
    2.26 N.m, 480 V
    nominal speed
    1250 rpm, 115 V
    2500 rpm, 230 V
    5000 rpm, 400 V
    6500 rpm, 480 V
    maximum current Irms
    12.57 A
    shaft end
    Smooth shaft
    second shaft
    Without second shaft end
    shaft diameter
    14 mm
    shaft length
    30 mm
    IP degree of protection
    IP65 standard
    encoder type
    Multiturn SinCos Hiperface
    speed feedback resolution
    16 periods
    holding brake
    Without
    mounting support
    International standard flange
    motor flange size
    70 mm
    electrical connection
    Rotatable right-angled connectors
    torque constant
    0.87 N.m/A at 120 °C
    back emf constant
    55 V/krpm
    number of motor poles
    10
    rotor inertia
    1.67 kg.cm²
    stator resistance
    2.65 Ohm
    stator inductance
    8.64 mH
    stator electrical time constant
    3.2 ms
    maximum radial force Fr
    730 N at 1000 rpm
    580 N at 2000 rpm
    510 N at 3000 rpm
    460 N at 4000 rpm
    430 N at 5000 rpm
    400 N at 6000 rpm
    type of cooling
    Natural convection
    length
    186 mm
    centring collar diameter
    60 mm
    centring collar depth
    2.5 mm
    number of mounting holes
    4
    mounting holes diameter
    5.5 mm
    circle diameter of the mounting holes
    82 mm
    net weight
    3 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    2.5 kg
    Package 1 Height
    11.5 cm
    Package 1 width
    19 cm
    Package 1 Length
    39.5 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    PVC free
    Yes
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.7 MB
    Date 31/10/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MH30703P07A2200 : MH30703P07A2200_ROHS_CHINA_DECLARATION
    Description
    MH30703P07A2200_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    MH30703P07A2200_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.5 MB
    Date 06/09/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MH30703P07A2200 : MH30703P07A2200_ROHS_DECLARATION
    Description
    MH30703P07A2200_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    MH30703P07A2200_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.4 MB
    Date 01/01/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MH30703P07A2200 : MH30703P07A2200_REACH_DECLARATION
    Description
    MH30703P07A2200_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    MH30703P07A2200_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.