Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lexium 52 & Motors
MH31902P12A2200 Product picture Schneider Electric

MH31902P12A2200

Green premium brand logo
MH31902P12A2200 Product picture Schneider Electric
MH31902P12A2200
Green premium brand logo

servo motor MH3 190 64,9Nm,key,multi,no brake,IP65/IP67,2kRPM

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range compatibility
    PacDrive 3
    product or component type
    AC servo motors
    device short name
    MH3
    Complementary
    maximum mechanical speed
    3800 rpm
    [Us] rated supply voltage
    115...480 V
    network number of phases
    Three phase
    continuous stall current
    30.8 A
    continuous stall torque
    48 N.m, 115...480 V, three phase
    continuous power
    6260 W
    peak stall torque
    220 N.m, 115...480 V, three phase
    nominal output power
    6.07 W, 400 V
    6.07 W, 480 V
    nominal torque
    29 N.m, 400 V
    29 N.m, 480 V
    nominal speed
    2000 rpm, 400 V
    2000 rpm, 480 V
    maximum current Irms
    114 A
    shaft end
    Parallel key
    second shaft
    Without second shaft end
    shaft diameter
    38 mm
    shaft length
    80 mm
    key width
    10 mm
    IP degree of protection
    IP65 standard
    encoder type
    Multiturn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    Without
    mounting support
    International standard flange
    motor flange size
    190 mm
    electrical connection
    Rotatable right-angled connectors
    torque constant
    1.56 N.m/A at 120 °C
    back emf constant
    108.3 V/krpm
    number of motor poles
    10
    rotor inertia
    130.1 kg.cm²
    stator resistance
    0.15 Ohm
    stator inductance
    3.86 mH
    stator electrical time constant
    18.7 ms
    maximum radial force Fr
    3200 N at 1000 rpm
    3100 N at 2000 rpm
    3000 N at 3000 rpm
    2950 N at 4000 rpm
    type of cooling
    Natural convection
    length
    250 mm
    centring collar diameter
    180 mm
    centring collar depth
    4 mm
    number of mounting holes
    4
    mounting holes diameter
    14 mm
    circle diameter of the mounting holes
    215 mm
    net weight
    44 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    31.2 kg
    Package 1 Height
    40 cm
    Package 1 width
    30 cm
    Package 1 Length
    79.5 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    PVC free
    Yes
  • View more View less

    Documents

    Language
    • English5
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MH31902P12A2200 : servo motor MH3 190 64,9Nm,key,multi,no brake,IP65/IP67,2kRPM
    Description
    servo motor MH3 190 64,9Nm,key,multi,no brake,IP65/IP67,2kRPM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 06/07/20
    Description
    servo motor MH3 190 64,9Nm,key,multi,no brake,IP65/IP67,2kRPM
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.5 MB
    Date 06/09/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MH31902P12A2200 : servo motor MH3 190 64,9Nm,key,multi,no brake,IP65/IP67,2kRPM
    Description
    servo motor MH3 190 64,9Nm,key,multi,no brake,IP65/IP67,2kRPM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 06/07/20
    Description
    servo motor MH3 190 64,9Nm,key,multi,no brake,IP65/IP67,2kRPM
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MH31902P12A2200 : servo motor MH3 190 64,9Nm,key,multi,no brake,IP65/IP67,2kRPM
    Description
    servo motor MH3 190 64,9Nm,key,multi,no brake,IP65/IP67,2kRPM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 06/07/20
    Description
    servo motor MH3 190 64,9Nm,key,multi,no brake,IP65/IP67,2kRPM
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.