Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lexium 52 & Motors
MH31903P12F2200 Product picture Schneider Electric

MH31903P12F2200

Green premium brand logo
MH31903P12F2200 Product picture Schneider Electric
MH31903P12F2200
Green premium brand logo

servo motor MH3 190 94,4Nm,key,multi,brake,IP65/IP67,2kRPM

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range compatibility
    PacDrive 3
    product or component type
    AC servo motors
    device short name
    MH3
    Complementary
    maximum mechanical speed
    3800 rpm
    [Us] rated supply voltage
    115...480 V
    network number of phases
    Three phase
    continuous stall current
    36.1 A
    continuous stall torque
    65 N.m, 115...480 V, three phase
    continuous power
    9560 W
    peak stall torque
    330 N.m, 115...480 V, three phase
    nominal output power
    7.75 W, 400 V
    7.75 W, 480 V
    nominal torque
    37 N.m, 400 V
    37 N.m, 480 V
    nominal speed
    2000 rpm, 400 V
    2000 rpm, 480 V
    maximum current Irms
    124.5 A
    shaft end
    Parallel key
    second shaft
    Without second shaft end
    shaft diameter
    38 mm
    shaft length
    80 mm
    key width
    10 mm
    IP degree of protection
    IP65 standard
    encoder type
    Multiturn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    With
    holding torque
    60 N.m
    mounting support
    International standard flange
    motor flange size
    190 mm
    electrical connection
    Rotatable right-angled connectors
    torque constant
    1.8 N.m/A at 120 °C
    back emf constant
    129.2 V/krpm
    number of motor poles
    10
    rotor inertia
    208.8 kg.cm²
    stator resistance
    0.13 Ohm
    stator inductance
    3.62 mH
    stator electrical time constant
    21.6 ms
    maximum radial force Fr
    3300 N at 1000 rpm
    3250 N at 2000 rpm
    3150 N at 3000 rpm
    3100 N at 4000 rpm
    brake pull-in power
    25 W
    type of cooling
    Natural convection
    length
    368 mm
    centring collar diameter
    180 mm
    centring collar depth
    4 mm
    number of mounting holes
    4
    mounting holes diameter
    14 mm
    circle diameter of the mounting holes
    215 mm
    net weight
    71.9 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    44.7 kg
    Package 1 Height
    40 cm
    Package 1 width
    30 cm
    Package 1 Length
    79.5 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    PVC free
    Yes
  • View more View less

    Documents

    Language
    • English5
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MH31903P12F2200 : servo motor MH3 190 94,4Nm,key,multi,brake,IP65/IP67,2kRPM
    Description
    servo motor MH3 190 94,4Nm,key,multi,brake,IP65/IP67,2kRPM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 07/07/20
    Description
    servo motor MH3 190 94,4Nm,key,multi,brake,IP65/IP67,2kRPM
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.5 MB
    Date 06/09/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MH31903P12F2200 : servo motor MH3 190 94,4Nm,key,multi,brake,IP65/IP67,2kRPM
    Description
    servo motor MH3 190 94,4Nm,key,multi,brake,IP65/IP67,2kRPM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 07/07/20
    Description
    servo motor MH3 190 94,4Nm,key,multi,brake,IP65/IP67,2kRPM
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MH31903P12F2200 : servo motor MH3 190 94,4Nm,key,multi,brake,IP65/IP67,2kRPM
    Description
    servo motor MH3 190 94,4Nm,key,multi,brake,IP65/IP67,2kRPM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 07/07/20
    Description
    servo motor MH3 190 94,4Nm,key,multi,brake,IP65/IP67,2kRPM
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.