Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spacial S3D
NSYAEDLDINS3D Product picture Schneider Electric

NSYAEDLDINS3D

Green premium brand logo
NSYAEDLDINS3D Product picture Schneider Electric
NSYAEDLDINS3D
Green premium brand logo

Half cylinder DIN closure system for Spacial S3D enclosure

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    accessory / separate part category
    Locking accessory
    product or component type
    Lock
    Application
    Multi-purpose
    mounting support
    Direct mounting on door
    product compatibility
    S3D enclosure
    range compatibility
    Spacial S3D
    device composition
    1 double lock
    Complementary
    quantity per set
    Set of 1
    material
    Lock: zamak
    lock type
    Lock without barrel
    type of keylock
    DIN half-cylinder
    net weight
    0.362 kg
    Packing Units
    Package 1 Weight
    0.362 kg
    Package 1 Height
    85.000 mm
    Package 1 width
    175.000 mm
    Package 1 Length
    90.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAEDLDINS3D : Half cylinder DIN closure system for Spacial S3D enclosure
    Description
    Half cylinder DIN closure system for Spacial S3D enclosure
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    Half cylinder DIN closure system for Spacial S3D enclosure
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAEDLDINS3D : Half cylinder DIN closure system for Spacial S3D enclosure
    Description
    Half cylinder DIN closure system for Spacial S3D enclosure
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    Half cylinder DIN closure system for Spacial S3D enclosure
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    prp.document.label.format pdf
    Size 391.5 KB
    Date 22/12/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAEDLDINS3D : Half cylinder DIN closure system for Spacial S3D enclosure
    Description
    Half cylinder DIN closure system for Spacial S3D enclosure
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    Half cylinder DIN closure system for Spacial S3D enclosure
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.