Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spacial S3D
NSYAEDLPADS3D Product picture Schneider Electric

NSYAEDLPADS3D

Green premium brand logo
NSYAEDLPADS3D Product picture Schneider Electric
NSYAEDLPADS3D
Green premium brand logo

Padlockable closure system for Spacial S3D encl.

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    product or component type
    Padlocking device
    Complementary
    accessory / separate part category
    Locking accessory
    accessory / separate part type
    Lock
    device application
    Multi-purpose
    mounting support
    Direct mounting on standard lock
    range compatibility
    Spacial S3D
    device composition
    1 padlock
    quantity per set
    Set of 1
    net weight
    0.365 kg
    lock type
    Padlockable
    key number
    405
    Packing Units
    Package 1 Weight
    0.365 kg
    Package 1 Height
    80.000 mm
    Package 1 width
    90.000 mm
    Package 1 Length
    180.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 18/10/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 15.6 MB
    Date 07/05/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAEDLPADS3D : Padlockable closure system for Spacial S3D encl.
    Description
    Padlockable closure system for Spacial S3D encl.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/07/20
    Description
    Padlockable closure system for Spacial S3D encl.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAEDLPADS3D : Padlockable closure system for Spacial S3D encl.
    Description
    Padlockable closure system for Spacial S3D encl.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/07/20
    Description
    Padlockable closure system for Spacial S3D encl.
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    prp.document.label.format pdf
    Size 391.5 KB
    Date 22/12/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAEDLPADS3D : Padlockable closure system for Spacial S3D encl.
    Description
    Padlockable closure system for Spacial S3D encl.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/07/20
    Description
    Padlockable closure system for Spacial S3D encl.
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.