Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spacial CRN
NSYAEDRS3DPA6 Product picture Schneider Electric

NSYAEDRS3DPA6

Green premium brand logo
NSYAEDRS3DPA6 Product picture Schneider Electric
NSYAEDRS3DPA6
Green premium brand logo

Door retainer system for Spacial S3D encl., Cannot be mounted on encl. H>400

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    product or component type
    Door retainer
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting location
    On door reinforcement frame
    range compatibility
    Spacial S3D enclosure
    Spacial cannot be installed on 19" mounting plates
    Spacial CRNG version
    Spacial enclosures with a height of less than 400 mm
    device composition
    1 x retainer
    Complementary
    material
    Polyamide 6
    colour
    Black
    fixing mode
    Clipped - on door reinforcement frame location
    adjustment
    At the required height for on door reinforcement frame
    operating angle
    120 °
    opening mechanism
    Holding system
    net weight
    0.013 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    13 g
    Package 1 Height
    2 cm
    Package 1 width
    8 cm
    Package 1 Length
    10 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 31/10/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 18/10/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 15.6 MB
    Date 07/05/18
    prp.document.label.format pdf
    Size 15.7 MB
    Date 07/05/18
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.1 MB
    Date 02/01/10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAEDRS3DPA6 : Door retainer system for Spacial S3D encl., Cannot be mounted on encl. H>400
    Description
    Door retainer system for Spacial S3D encl., Cannot be mounted on encl. H>400
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    Door retainer system for Spacial S3D encl., Cannot be mounted on encl. H>400
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAEDRS3DPA6 : Door retainer system for Spacial S3D encl., Cannot be mounted on encl. H>400
    Description
    Door retainer system for Spacial S3D encl., Cannot be mounted on encl. H>400
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    Door retainer system for Spacial S3D encl., Cannot be mounted on encl. H>400
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    prp.document.label.format pdf
    Size 391.5 KB
    Date 22/12/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAEDRS3DPA6 : Door retainer system for Spacial S3D encl., Cannot be mounted on encl. H>400
    Description
    Door retainer system for Spacial S3D encl., Cannot be mounted on encl. H>400
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    Door retainer system for Spacial S3D encl., Cannot be mounted on encl. H>400
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.