Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thalassa TBS
NSYAEDSB320TB Product picture Schneider Electric

NSYAEDSB320TB

Green premium brand logo
NSYAEDSB320TB Product picture Schneider Electric
NSYAEDSB320TB
Green premium brand logo

Double bar screws, Ø3 mm, for THALASSA boxes with 20 mm cover height.

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Thalassa
    product or component type
    Screw
    Complementary
    accessory / separate part category
    Locking accessory
    accessory / separate part type
    Closing shape screw
    device application
    Multi-purpose
    mounting support
    Direct mounting on cover
    range compatibility
    Thalassa TBP
    Thalassa TBS
    device composition
    4 screw
    material
    Plastic
    net weight
    0.04 kg
    lock type
    3 mm double bar head
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    40 g
    Package 1 Height
    2 cm
    Package 1 width
    14 cm
    Package 1 Length
    14 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 31/10/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 18/10/19
    Description
    This catalogue includes Spacial S3D ranges
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAEDSB320TB : Double bar screws, Ø3 mm, for THALASSA boxes with 20 mm cover height.
    Description
    Double bar screws, Ø3 mm, for THALASSA boxes with 20 mm cover height.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    Double bar screws, Ø3 mm, for THALASSA boxes with 20 mm cover height.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAEDSB320TB : Double bar screws, Ø3 mm, for THALASSA boxes with 20 mm cover height.
    Description
    Double bar screws, Ø3 mm, for THALASSA boxes with 20 mm cover height.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    Double bar screws, Ø3 mm, for THALASSA boxes with 20 mm cover height.
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 295.6 KB
    Date 27/10/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAEDSB320TB : Double bar screws, Ø3 mm, for THALASSA boxes with 20 mm cover height.
    Description
    Double bar screws, Ø3 mm, for THALASSA boxes with 20 mm cover height.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    Double bar screws, Ø3 mm, for THALASSA boxes with 20 mm cover height.
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.