Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spacial S3D
NSYAEFP315S3D Product picture Schneider Electric

NSYAEFP315S3D

Green premium brand logo
NSYAEFP315S3D Product picture Schneider Electric
NSYAEFP315S3D
Green premium brand logo

Adapter plate, RAL7035 for enclosures Spacial S3D W300400xD150

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    accessory / separate part category
    Mounting accessory
    product or component type
    Support pillar device
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting location
    Between enclosure and support pillar
    mounting support
    To fix the support pillar on enclosure
    range compatibility
    Spacial S3D
    device composition
    fixing elements
    2 plate
    1 gasket
    quantity per set
    Set of 1
    Complementary
    material
    Steel
    colour
    Grey (RAL 7035)
    surface finish
    Epoxy-polyester powder
    fixing mode
    By fixing element - between enclosure and support pillar location
    permanent permissible load
    0 kg
    height
    0 mm
    width
    280 mm
    depth
    110 mm
    67 mm fixing centers:
    net weight
    1 kg
    Packing Units
    Package 1 Weight
    1.000 kg
    Package 1 Height
    280.000 mm
    Package 1 width
    110.000 mm
    Package 1 Length
    5.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 18/10/19
    Description
    This catalogue includes Spacial S3D ranges
    CAD
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAEFP315S3D : NSYAEFP315S3D_ROHS_CHINA_DECLARATION
    Description
    NSYAEFP315S3D_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/07/20
    Description
    NSYAEFP315S3D_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAEFP315S3D : NSYAEFP315S3D_ROHS_DECLARATION
    Description
    NSYAEFP315S3D_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/07/20
    Description
    NSYAEFP315S3D_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    prp.document.label.format pdf
    Size 391.5 KB
    Date 22/12/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAEFP315S3D : NSYAEFP315S3D_REACH_DECLARATION
    Description
    NSYAEFP315S3D_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/07/20
    Description
    NSYAEFP315S3D_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.