Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thalassa TBS
NSYAMFEP204TB Product picture Schneider Electric

NSYAMFEP204TB

Green premium brand logo
NSYAMFEP204TB Product picture Schneider Electric
NSYAMFEP204TB
Green premium brand logo

Spacers threaded and tapped M4 in steel, hight: 20 mm.

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    category
    Mounting accessory
    product or component type
    Spacer
    range compatibility
    Thalassa TBS
    Thalassa TBP
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting location
    Stand-off
    device composition
    4 spacer
    quantity per set
    Set of 1
    material
    Steel
    Complementary
    fixing mode
    Screwed - stand-off location
    height
    20 mm
    net weight
    0.4 kg
    ISO thread
    M4
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    400 g
    Package 1 Height
    14 cm
    Package 1 width
    10 cm
    Package 1 Length
    0.3 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 31/10/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 18/10/19
    Description
    This catalogue includes Spacial S3D ranges
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAMFEP204TB : Spacers threaded and tapped M4 in steel, hight: 20 mm.
    Description
    Spacers threaded and tapped M4 in steel, hight: 20 mm.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    Spacers threaded and tapped M4 in steel, hight: 20 mm.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAMFEP204TB : Spacers threaded and tapped M4 in steel, hight: 20 mm.
    Description
    Spacers threaded and tapped M4 in steel, hight: 20 mm.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    Spacers threaded and tapped M4 in steel, hight: 20 mm.
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 295.6 KB
    Date 27/10/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAMFEP204TB : Spacers threaded and tapped M4 in steel, hight: 20 mm.
    Description
    Spacers threaded and tapped M4 in steel, hight: 20 mm.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    Spacers threaded and tapped M4 in steel, hight: 20 mm.
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.