Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ClimaSys CE
NSYCEA35W230VLE Product picture Schneider Electric

NSYCEA35W230VLE

NSYCEA35W230VLE Product picture Schneider Electric
NSYCEA35W230VLE

ClimaSys Exchanger air-air35W/K later. without T

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    ClimaSys
    product name
    ClimaSys CE
    product or component type
    Air-air exchanger
    mounting type
    Sides of enclosure
    cooling power
    35 W power is obtained by multiplying specific power by DeltaT (Tex.t-Tint.)
    Complementary
    Flow rate
    External circuit: 450 m3/h
    Internal circuit: 450 m3/h
    exchange surface
    1.5 m²
    Nature of the fluid
    Air
    input voltage
    230 V 50/60 Hz
    [In] rated current
    0.7 A
    inrush current
    2.1 A
    power consumption in W
    150 W
    height
    780 mm external:
    width
    325 mm external:
    depth
    144 mm external:
    net weight
    15 kg
    Noise level
    64 dB
    colour
    Grey (RAL 7035)
    condition of use
    The enclosure must be at least IP54
    Outside temperature must be 5 °C lower than inside temperature
    Environment
    IP degree of protection
    IP22 (external IP)
    IP54 (internal IP)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 31/10/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 18/10/19
    Description
    This catalogue includes Spacial S3D ranges
    ClimaSys catalog 2017 (Version 2.0)
    Files in document
    pdf
    40.5 MB
    pdf
    16 MB
    Description
    Thermal management system. ClimaSys DT and EffiClima inside
    prp.document.label.format zip
    Size 56.5 MB
    Date 01/02/17
    Files in document
    pdf
    40.5 MB
    pdf
    16 MB
    Description
    Thermal management system. ClimaSys DT and EffiClima inside
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.