Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ClimaSys CR
NSYCR170W230VVC Product picture Schneider Electric

NSYCR170W230VVC

NSYCR170W230VVC Product picture Schneider Electric
NSYCR170W230VVC

ClimaSys PTC heating resistance 177W 230V with ventilator insulate

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    ClimaSys
    product name
    ClimaSys CR
    product or component type
    Resistance heater with fan
    power range
    177 W
    input voltage
    230 V AC 50/60 Hz
    electrical connection
    2 screw terminals 2.5 mm²
    Complementary
    operating position
    Vertical
    ambient air temperature for operation
    -40…70 °C
    IP degree of protection
    IP20
    electrical insulation class
    Class II
    product certifications
    VDE
    UL
    material
    Body: extruded aluminium
    Cover: plastic
    height
    75 mm external:
    width
    65 mm external:
    depth
    90 mm external:
    condition of use
    Electrical protection is needed
    Heaters must be installed with a thermal controller
    Air sealed enclosure
    fixing mode
    By clips
    mounting support
    35 mm DIN rail
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    924 g
    Package 1 Height
    14 cm
    Package 1 width
    8 cm
    Package 1 Length
    2 cm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 31/10/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 18/10/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 15.6 MB
    Date 07/05/18
    prp.document.label.format pdf
    Size 15.7 MB
    Date 07/05/18
    ClimaSys catalog 2017 (Version 2.0)
    Files in document
    pdf
    40.5 MB
    pdf
    16 MB
    Description
    Thermal management system. ClimaSys DT and EffiClima inside
    prp.document.label.format zip
    Size 56.5 MB
    Date 01/02/17
    Files in document
    pdf
    40.5 MB
    pdf
    16 MB
    Description
    Thermal management system. ClimaSys DT and EffiClima inside
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.8 MB
    Date 16/03/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCR170W230VVC : ClimaSys PTC heating resistance 177W 230V with ventilator insulate
    Description
    ClimaSys PTC heating resistance 177W 230V with ventilator insulate
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/07/20
    Description
    ClimaSys PTC heating resistance 177W 230V with ventilator insulate
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCR170W230VVC : ClimaSys PTC heating resistance 177W 230V with ventilator insulate
    Description
    ClimaSys PTC heating resistance 177W 230V with ventilator insulate
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/07/20
    Description
    ClimaSys PTC heating resistance 177W 230V with ventilator insulate
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCR170W230VVC : ClimaSys PTC heating resistance 177W 230V with ventilator insulate
    Description
    ClimaSys PTC heating resistance 177W 230V with ventilator insulate
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/07/20
    Description
    ClimaSys PTC heating resistance 177W 230V with ventilator insulate
  • View more View less

    Software and Firmware

    Language
    • All Languages1
    Software - Release
    Format
    Size
    Date
    Add to My Documents
    ProClima (Version v8.1.6.1)
    Description
    Thermal Calculation Software
    prp.document.label.format zip
    Size 150.8 MB
    Date 28/02/20
    Description
    Thermal Calculation Software
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.