Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ClimaSys CU
NSYCUSX1K52P4UL Product picture Schneider Electric

NSYCUSX1K52P4UL

NSYCUSX1K52P4UL Product picture Schneider Electric
NSYCUSX1K52P4UL

ClimaSys indoor slim cooling unit block stainless steel - 1500W at 400 V - UL

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    ClimaSys
    product name
    CU
    product or component type
    Slim cooling unit block
    mounting type
    Door of enclosure
    type of installation
    Indoor
    product destination
    For enclosure
    mounting mode
    By screws
    input voltage
    460 V 60 Hz
    400...460 V 50/60 Hz
    network number of phases
    2 phases
    cooling power
    5118 Btu/h 50/60 Hz L35-L35
    3924 Btu/h 50/60 Hz L35-L50
    Complementary
    height
    1696 mm
    width
    495 mm
    depth
    195 mm
    [In] rated current
    3.2 A
    inrush current
    11 A
    power consumption in W
    970 W at 50/60 Hz, L35-L50
    840 W at 50/60 Hz, L35-L35
    energy efficiency ratio
    1.8
    control type
    Electronic controller
    temperature setting range
    20…50 °C
    ambient air temperature for operation
    50 °C maximum:
    20…46 °C inside the enclosure:
    20…50 °C outside the enclosure:
    Noise level
    66 dB conforming to EN/ISO 3746
    pressure
    28 bar
    Flow rate
    External circuit: 860 m3/h at 50/60 Hz
    Internal circuit: 860 m3/h at 50/60 Hz
    net weight
    57 kg
    cooling gas type
    R134a (0.46 kg)
    Type of filter
    Optional external circuit filter
    protection type
    Thermal protection: T 6 A
    Short-circuit protection (magnetic):
    material
    Stainless steel
    colour
    Grey (RAL 7035)
    Environment
    product certifications
    UL
    IP degree of protection
    IP34 conforming to IEC 60529 (on the internal circuit)
    IP55 conforming to IEC 60529 (on the external circuit)
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    57 kg
    Package 1 Height
    169.6 cm
    Package 1 width
    19.5 cm
    Package 1 Length
    49.5 cm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English14
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 31/10/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 18/10/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 15.6 MB
    Date 07/05/18
    prp.document.label.format pdf
    Size 15.7 MB
    Date 07/05/18
    ClimaSys catalog 2017 (Version 2.0)
    Files in document
    pdf
    40.5 MB
    pdf
    16 MB
    Description
    Thermal management system. ClimaSys DT and EffiClima inside
    prp.document.label.format zip
    Size 56.5 MB
    Date 01/02/17
    Files in document
    pdf
    40.5 MB
    pdf
    16 MB
    Description
    Thermal management system. ClimaSys DT and EffiClima inside
    CAD
    Format
    Size
    Date
    Add to My Documents
    EPLAN Macros EDZ Format ClimaSys (Version 1.0)
    Description
    EDZ package containing EEPLAN macros for ClimaSys cooling units, fans, grills and thermal control
    prp.document.label.format zip
    Size 104.6 MB
    Date 16/04/19
    Description
    EDZ package containing EEPLAN macros for ClimaSys cooling units, fans, grills and thermal control
    prp.document.label.format dxf
    Size 11.9 MB
    Date 27/05/15
    prp.document.label.format dxf
    Size 1.4 MB
    Date 27/05/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCUSX1K52P4UL : ClimaSys indoor slim cooling unit block stainless steel - 1500W at 400 V - UL
    Description
    ClimaSys indoor slim cooling unit block stainless steel - 1500W at 400 V - UL
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    ClimaSys indoor slim cooling unit block stainless steel - 1500W at 400 V - UL
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 208.5 KB
    Date 13/08/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCUSX1K52P4UL : ClimaSys indoor slim cooling unit block stainless steel - 1500W at 400 V - UL
    Description
    ClimaSys indoor slim cooling unit block stainless steel - 1500W at 400 V - UL
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    ClimaSys indoor slim cooling unit block stainless steel - 1500W at 400 V - UL
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 181.2 KB
    Date 13/08/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCUSX1K52P4UL : ClimaSys indoor slim cooling unit block stainless steel - 1500W at 400 V - UL
    Description
    ClimaSys indoor slim cooling unit block stainless steel - 1500W at 400 V - UL
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    ClimaSys indoor slim cooling unit block stainless steel - 1500W at 400 V - UL
  • View more View less

    Software and Firmware

    Language
    • All Languages1
    Software - Release
    Format
    Size
    Date
    Add to My Documents
    ProClima (Version v8.1.6.1)
    Description
    Thermal Calculation Software
    prp.document.label.format zip
    Size 150.8 MB
    Date 28/02/20
    Description
    Thermal Calculation Software
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.