Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Enclosures Spare Parts
NSYDPLM3025TG Product picture Schneider Electric

NSYDPLM3025TG

NSYDPLM3025TG Product picture Schneider Electric
NSYDPLM3025TG

Glazed door with locking for 2 locks PLM3025 (former version)

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Thalassa
    accessory / separate part category
    Enclosure accessory
    product or component type
    Door
    Application
    Multi-purpose
    mounting location
    Front
    range compatibility
    Thalassa PLM
    device composition
    1 door
    quantity per set
    Set of 1
    Complementary
    material
    Door: polyester reinforced with fibreglass
    colour
    Door: grey (RAL 7035)
    door type
    Glazed
    door opening side
    Right (120 °)
    Left
    maximum load
    50 kg/m²
    height
    308 mm
    width
    255 mm
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    563 g
    Package 1 Height
    25 cm
    Package 1 width
    2 cm
    Package 1 Length
    30 cm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 31/10/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 18/10/19
    Description
    This catalogue includes Spacial S3D ranges
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYDPLM3025TG : Glazed door with locking for 2 locks PLM3025 (former version)
    Description
    Glazed door with locking for 2 locks PLM3025 (former version)
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    Glazed door with locking for 2 locks PLM3025 (former version)
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYDPLM3025TG : Glazed door with locking for 2 locks PLM3025 (former version)
    Description
    Glazed door with locking for 2 locks PLM3025 (former version)
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    Glazed door with locking for 2 locks PLM3025 (former version)
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYDPLM3025TG : Glazed door with locking for 2 locks PLM3025 (former version)
    Description
    Glazed door with locking for 2 locks PLM3025 (former version)
    prp.document.label.format pdf
    Size 195.3 KB
    Date 09/07/20
    Description
    Glazed door with locking for 2 locks PLM3025 (former version)
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.