Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Enclosures Spare Parts
NSYDS3X1010LH Product picture Schneider Electric

NSYDS3X1010LH

NSYDS3X1010LH Product picture Schneider Electric
NSYDS3X1010LH

Left door for S3X 316L 1000x1000mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Left door
    Application
    Multi-purpose
    mounting location
    Front
    range compatibility
    Spacial S3X
    device composition
    1 door
    quantity per set
    Set of 1
    Complementary
    material
    Door: stainless steel 316L
    surface finish
    Scotch-Brite® brushed
    door type
    Plain
    door opening side
    Left (120 °)
    height
    1000 mm
    width
    1000 mm
    net weight
    7.583 kg
    Packing Units
    Package 1 Weight
    7.583 kg
    Package 1 Height
    40.000 mm
    Package 1 width
    810.000 mm
    Package 1 Length
    1210.000 mm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 31/10/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 18/10/19
    Description
    This catalogue includes Spacial S3D ranges
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.