Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Enclosures Spare Parts
NSYPC200 Product picture Schneider Electric

NSYPC200

Green premium brand logo
NSYPC200 Product picture Schneider Electric
NSYPC200
Green premium brand logo

Spacial - plastic covers for plinth corners - H = 200 mm RAL 9005

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    offer type
    Spare part
    accessory / separate part category
    Spare part
    product or component type
    Cover
    Application
    Multi-purpose
    mounting support
    Plinth corner
    range compatibility
    Spacial S3D
    Spacial CRN
    Spacial SF
    Spacial SM
    Spacial SD
    device composition
    1 cover
    quantity per set
    Set of 16
    Complementary
    material
    Plastic RAL 9005
    fixing mode
    Clipped - on corners of plinth location
    width
    80 mm
    depth
    198 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial - plastic covers for plinth corners - H = 200 mm RAL 9005
    Description
    Spacial - plastic covers for plinth corners - H = 200 mm RAL 9005
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Spacial - plastic covers for plinth corners - H = 200 mm RAL 9005
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial - plastic covers for plinth corners - H = 200 mm RAL 9005
    Description
    Spacial - plastic covers for plinth corners - H = 200 mm RAL 9005
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Spacial - plastic covers for plinth corners - H = 200 mm RAL 9005
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial - plastic covers for plinth corners - H = 200 mm RAL 9005
    Description
    Spacial - plastic covers for plinth corners - H = 200 mm RAL 9005
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Spacial - plastic covers for plinth corners - H = 200 mm RAL 9005
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /