Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial SD
NSYPCS10 Product picture Schneider Electric

NSYPCS10

Green premium brand logo
NSYPCS10 Product picture Schneider Electric
NSYPCS10
Green premium brand logo

PC screen support for control desk with console W1000mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Installation accessory
    product or component type
    Support
    Application
    Multi-purpose
    mounting support
    Horizontal support
    range compatibility
    Spacial SD
    device composition
    fixing elements
    1 support
    2 adjustment rail
    quantity per set
    Set of 1
    Complementary
    material
    Galvanised steel
    adjustment
    Adjustable in depth every 25 mm for on adjustment rails
    maximum load
    50 kg
    height
    16 mm real:
    width
    900 mm real:
    1000 mm nominal:
    depth
    247 mm real:
    thickness
    2.5 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 18/10/19
    Description
    This catalogue includes Spacial S3D ranges
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PC screen support for control desk with console W1000mm
    Description
    PC screen support for control desk with console W1000mm
    Size pdf
    Size 195.3 KB
    Date 22/11/19
    Description
    PC screen support for control desk with console W1000mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    Size pdf
    Size 349.6 KB
    Date 21/12/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PC screen support for control desk with console W1000mm
    Description
    PC screen support for control desk with console W1000mm
    Size pdf
    Size 195.3 KB
    Date 22/11/19
    Description
    PC screen support for control desk with console W1000mm
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    PC screen support for control desk with console W1000mm
    Description
    PC screen support for control desk with console W1000mm
    Size pdf
    Size 195.3 KB
    Date 22/11/19
    Description
    PC screen support for control desk with console W1000mm
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /