Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thalassa PLS
NSYPF27N Product picture Schneider Electric

NSYPF27N

Green premium brand logo
NSYPF27N Product picture Schneider Electric
NSYPF27N
Green premium brand logo

Wall mounting lugs (set of 4 +fixings) for PLS box

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Thalassa
    accessory / separate part category
    Fixing accessory
    product or component type
    Wall fixing support
    Application
    Multi-purpose
    mounting location
    Top and bottom, on rear of the enclosure
    range compatibility
    Thalassa PLS
    device composition
    fixing elements
    4 lug
    Complementary
    material
    Steel
    surface finish
    Zinc coated
    fixing mode
    Screwed - from the outside location
    permanent permissible load
    0 kg
    height
    0 mm
    width
    100 mm
    depth
    100 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 18/10/19
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 15.6 MB
    Date 07/05/18
    Size pdf
    Size 15.7 MB
    Date 07/05/18
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 76.2 KB
    Date 04/01/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Wall mounting lugs (set of 4 +fixings) for PLS box
    Description
    Wall mounting lugs (set of 4 +fixings) for PLS box
    Size pdf
    Size 195.3 KB
    Date 22/11/19
    Description
    Wall mounting lugs (set of 4 +fixings) for PLS box
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 295.6 KB
    Date 27/10/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Wall mounting lugs (set of 4 +fixings) for PLS box
    Description
    Wall mounting lugs (set of 4 +fixings) for PLS box
    Size pdf
    Size 195.3 KB
    Date 22/11/19
    Description
    Wall mounting lugs (set of 4 +fixings) for PLS box
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Wall mounting lugs (set of 4 +fixings) for PLS box
    Description
    Wall mounting lugs (set of 4 +fixings) for PLS box
    Size pdf
    Size 195.3 KB
    Date 22/11/19
    Description
    Wall mounting lugs (set of 4 +fixings) for PLS box
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /